Properties
Version | Clamping yoke, Clamping yoke |
Order No. | 2269800000 |
Type | KLBUE 4-6 Z/1 |
GTIN (EAN) | 4032248264551 |
Qty. | 10 items |
Depth | 8.5 mm |
Depth (inches) | 0.335 inch |
Height | 45.2 mm |
Height (inches) | 1.78 inch |
Width | 8.9 mm |
Width (inches) | 0.35 inch |
Net weight | 3.168 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | silver |
UL 94 flammability rating | None |
Version | For a shield connection |
End cover plate required | No |
Explosion-tested version | No |
Installation advice |
Direct mounting
Busbar |
Type of fixing | Snap-on |
Cable diameter, max. | 6 mm |
Cable diameter, min. | 4 mm |
Connection cross-section, stranded, max. | 6 mm² |
Connection cross-section, stranded, min. | 4 mm² |
Stripping length | 8.5 mm |
Type of connection | Spring connection |
Pitch in mm (P) | 20 mm |
Installation advice |
Direct mounting
Busbar |
Rated cross-section | 6 mm² |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_293908) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2269800000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002020 |
ETIM 7.0 | EC002020 |
ETIM 8.0 | EC002020 |
ETIM 9.0 | EC002020 |
ECLASS 9.0 | 27-14-11-50 |
ECLASS 9.1 | 27-14-11-50 |
ECLASS 10.0 | 27-14-11-50 |
ECLASS 11.0 | 27-14-11-50 |
ECLASS 12.0 | 27-14-11-50 |
ECLASS 13.0 | 27-25-01-20 |
ECLASS 14.0 | 27-25-01-20 |
ROHS | Conform |