Properties
Version | Busbar (terminal) |
Order No. | 1311320000 |
Type | KLHA M5/20 |
GTIN (EAN) | 4032248152605 |
Qty. | 25 items |
Depth | 20 mm |
Depth (inches) | 0.787 inch |
Height | 130 mm |
Height (inches) | 5.118 inch |
Width | 10 mm |
Width (inches) | 0.394 inch |
Diameter | 5.4 mm |
Net weight | 34.505 g |
Operating temperature | -40 °C...85 |
Material | Steel |
Surface finish | galvanized |
Colour | grey |
Installation advice | Direct mounting |
Diameter | 5.4 mm |
Installation advice | Direct mounting |
Surface finish | galvanized |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_74501) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1311320000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1311320000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1311320000&norm=0) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-14-11-92 |
ROHS | Conform |