Ominaisuudet
Version | Klippon POK (polyester empty enclosure), Earthing plate, Miscellaneous, Height: 85.5 mm, Width: 424 mm, Depth: 0.8 mm, Material: Brass, polished, untreated |
Order No. | 1391030000 |
Type | KLIPPON COPL 252512/16 |
GTIN (EAN) | 4050118191219 |
Qty. | 5 items |
Depth | 0,8 mm |
Depth (inches) | 0,031 inch |
Height | 85,5 mm |
Height (inches) | 3,366 inch |
Width | 424 mm |
Width (inches) | 16,693 inch |
Wall thickness, min. | 0,8 mm |
Wall thickness, max. | 0,8 mm |
Net weight | 49,2 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Brass |
Material thickness | 0,8 mm |
Surface finish |
polished
untreated |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_61627) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1391030000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1391030000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002623 |
ETIM 7.0 | EC002623 |
ETIM 8.0 | EC002623 |
ETIM 9.0 | EC002623 |
ECLASS 9.0 | 27-18-28-14 |
ECLASS 9.1 | 27-18-92-64 |
ECLASS 10.0 | 27-18-28-14 |
ECLASS 11.0 | 27-18-28-14 |
ECLASS 12.0 | 27-18-28-14 |
ECLASS 13.0 | 27-18-28-14 |
ECLASS 14.0 | 27-18-28-14 |
ROHS | Conform |