Properties
Version | Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 64 mm, Width: 58 mm, Depth: 34 mm, Material: Aluminium AlSi12, untreated, silver |
Order No. | 1565240000 |
Type | KLIPPON K01 |
GTIN (EAN) | 4008190134105 |
Qty. | 10 items |
Depth | 34 mm |
Depth (inches) | 1.339 inch |
Height | 64 mm |
Height (inches) | 2.52 inch |
Width | 58 mm |
Width (inches) | 2.283 inch |
Mounting dimension - height | 36 mm |
Mounting dimension - width | 58 mm |
Net weight | 146 g |
Operating temperature | -40 °C...80 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6bI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 9e4cab4e-239c-4e14-b9df-a0fee300d28a |
M12 | 1 |
M16 | 1 |
M12 | 1 |
M16 | 1 |
M12 | 1 |
M16 | 1 |
Approval conditions |
cULus
RMRS DNV |
Certificate no. (cULus) | E197061 |
Certificate No. (DNV) | TAE00002SM |
Declaration of Conformatiy No. (DoC LVD) | DE PS2410 160412 001ISS03 |
Access opening: height | 57.8 mm |
Access opening: width | 51.8 mm |
Areas of use |
Process industry
Transportation Marine engineering Packaging industry Harbour facilities Machine construction |
Enclosure attachment | Holes 4 mm |
Flange plate | No |
Impact resistance | 10 J version standard |
Integral fixing | Threaded holes M3 |
Lid | Yes |
Lid attachment | M4 torx stainless steel screws with slot |
Material | Aluminium AlSi12 |
Material thickness of cover | 2.5 mm |
Material thickness of enclosure | 3.1 mm |
Max. payload | 0.371 kg |
Note: protection class | IP68 (t=72h, h=1m) |
Number of lid screws | 4 |
Operating temperature, max. | 80 °C |
Operating temperature, min. | -40 °C |
Protection class (UL) |
Type 4
Type 4X |
Protection degree |
IP66
IP67 IP68 |
Seal material | Chloroprene |
Standards | EN 45545-2:2013 |
Surface finish | untreated |
Torque for lid screws | 2.5 Nm |
WDU 2,5 / ZDU 2,5 / IDU 2,5 | 1x1* |
WDU 4 / ZDU 4 | 1x1* |
WDU 2,5 / ZDU 2,5 / IDU 2,5 | 1x1* |
WDU 4 / ZDU 4 | 1x1* |
Approval/Certificate/Document of Conformity |
[TAE00002SM](https://mdcop.weidmueller.com/mediadelivery/asset/900_157742)
[EU Declaration of Conformity - Klippon K Empty Enclosures - DoC DE PS2410 160412 001ISS03](https://mdcop.weidmueller.com/mediadelivery/asset/900_40371) [UKCA Declaration of Conformity - Klippon K Empty Enclosures - UKCA DE PS2410 220623 001ISS00](https://mdcop.weidmueller.com/mediadelivery/asset/900_319946) [DoM Klippon K salt water resistance](https://mdcop.weidmueller.com/mediadelivery/asset/900_164817) [DoM Klippon K EN 45545-2 2013 Railway](https://mdcop.weidmueller.com/mediadelivery/asset/900_164818) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_54355) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1565240000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1565240000) |
Product Change Notification |
[Technical change to Klippon K® enclosure series](https://mdcop.weidmueller.com/mediadelivery/asset/900_296438)
[Technische Änderung für Klippon® K Gehäuse](https://mdcop.weidmueller.com/mediadelivery/asset/900_296439) [20240315-PCN-Klippon K Enclosure Instruction](https://mdcop.weidmueller.com/mediadelivery/asset/900_315588) |
Tender specification |
[Klippon K01_1565240000_DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_56498)
[Klippon K01_1565240000_EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_56610) |
User Documentation | [Assembly guidelines - empty enclosures](https://mdcop.weidmueller.com/mediadelivery/asset/900_40378) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[MB KLIPPON ENCL.TECN EN](http://download.weidmueller.com/asset/download/file/39472)
[FL RAILWAY 2014 EN](http://download.weidmueller.com/asset/download/file/38215) [FL RAILWAY 2014 EN](http://download.weidmueller.com/asset/download/file/38215) |
ETIM 6.0 | EC000261 |
ETIM 7.0 | EC000261 |
ETIM 8.0 | EC000261 |
ETIM 9.0 | EC000261 |
ECLASS 9.0 | 27-18-01-01 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-18-01-01 |
ECLASS 11.0 | 27-18-01-01 |
ECLASS 12.0 | 27-18-01-01 |
ECLASS 13.0 | 27-18-01-01 |
ECLASS 14.0 | 27-18-01-01 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![DETNORVER](/picture/DETNORVER.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E197061 |
Accessories
-
Item No.:1567480000Packaging unit:100 PC
SAK Series, Allen hex screw, Screws, Number of poles: 1
Terminal BlocksAccessoriesMounting supportScrews