Properties
Version | Terminal Box, ATEX ll 2GD T85°C Ex e ll T6, KLIPPON K11 EX, KL SET 5Z2.5 S, Drill holes side A: 2 x M20x1.5, Drill holes side B: 2 x M20x1.5 |
Order No. | 8000004208 |
Type | KLIPPON K11 M20ZCSS EX |
GTIN (EAN) | 4032248986514 |
Qty. | 1 items |
Depth | 57 mm |
Depth (inches) | 2.244 inch |
Height | 80 mm |
Height (inches) | 3.15 inch |
Width | 75 mm |
Width (inches) | 2.953 inch |
Net weight | 380 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6bI |
REACH SVHC | Lead 7439-92-1 |
SCIP | c0b142f1-4049-4b95-bbc3-9959a2d3b09c |
Certificate no. Terminal Box (ATEX) | IBExU12ATEX1145 X |
Certificate no. Terminal Box (IECEx) | IECEx IBE 13.0002X |
Material | Aluminium AlSi12 |
Surface finish | untreated |
Protection degree |
IP66
IP67 |
Drill holes side A | 2 x M20x1.5 |
Drill holes side B | 2 x M20x1.5 |
Material | Aluminium AlSi12 |
Version | ATEX ll 2GD T85°C Ex e ll T6 |
Approval/Certificate/Document of Conformity |
[IBEXU12ATEX1145X](https://mdcop.weidmueller.com/mediadelivery/asset/900_157739)
[IECEXIBE13.0002X](https://mdcop.weidmueller.com/mediadelivery/asset/900_157741) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002503 |
ETIM 7.0 | EC002503 |
ETIM 8.0 | EC002503 |
ETIM 9.0 | EC002503 |
ECLASS 9.0 | 27-18-05-02 |
ECLASS 9.1 | 27-18-05-90 |
ECLASS 10.0 | 27-18-05-02 |
ECLASS 11.0 | 27-18-05-02 |
ECLASS 12.0 | 27-18-05-02 |
ECLASS 13.0 | 27-18-05-02 |
ECLASS 14.0 | 27-18-05-02 |
ROHS | Conform |
Accessories
-
Item No.:2066730000Packaging unit:100 PC
VPK EX 7J (Ex blanking plug, plastic, 7J), Blanking plug, in closed state, M 20, 11 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesBlanking plugsPlastic blanking plugs Ex e/i 7 Joule
Related products
-
Item No.:9526850000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 80 mm, Width: 75 mm, Depth: 57 mm, Material: Aluminium AlSi12, untreated, silver
Enclosure Systems and ComponentsAluminium enclosuresKlippon® K 11 - 80 x 75 x 57 mm