KLIPPON K2 RAL7001

Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 70 mm, Width: 100 mm, Depth: 45 mm, Basic material: Aluminium AlSi12, Powder-coated, textured, Silver grey

Item No. 9529140000

Approvals

Approvals
ROHS
UL File Number Search
Certificate no. (cULus)

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)
Mounting dimension - height
Mounting dimension - width
Net weight

Temperatures

Operating temperature

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC

Cable glands, left

M12
M16

Cable glands, right

M12
M16

Cable glands, top/bottom

M12
M16
M20

Certificate numbers enclosure

Approval conditions
Certificate no. (cULus)
Certificate No. (DNV)
Declaration of Conformatiy No. (DoC LVD)

General information

Access opening: height
Access opening: width
Areas of use
Basic material
Enclosure attachment
Flange plate
Impact resistance
Integral fixing
Lid
Lid attachment
Material thickness of cover
Material thickness of enclosure
Max. payload
Note: protection class
Number of lid screws
Operating temperature, max.
Operating temperature, min.
Protection class (UL)
Protection degree
Seal material
Standards
Surface finish
Torque for lid screws

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0