Properties
Version | Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 80 mm, Width: 175 mm, Depth: 57 mm, Material: Aluminium AlSi12, Powder-coated, Silver grey |
Order No. | 1329680000 |
Type | KLIPPON K31 EX RAL7001 |
GTIN (EAN) | 4050118133899 |
Qty. | 1 items |
Depth | 57 mm |
Depth (inches) | 2.244 inch |
Height | 80 mm |
Height (inches) | 3.15 inch |
Width | 175 mm |
Width (inches) | 6.89 inch |
Mounting dimension - height | 52 mm |
Mounting dimension - width | 163 mm |
Net weight | 622 g |
Operating temperature | -60 °C...135 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6bI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 9e4cab4e-239c-4e14-b9df-a0fee300d28a |
M12 | 2 |
M16 | 2 |
M20 | 1 |
M12 | 2 |
M16 | 2 |
M20 | 1 |
M12 | 9 |
M16 | 6 |
M20 | 4 |
M25 | 3 |
Approval conditions |
DNV
GL RMRS ATEX IECEX UL AEx Class Div. CCC INMETRO |
Attestation of Conformatiy No. (AoC) | DE PS2410 160308 001ISS03 |
Certificate No. (ATEX) | IBEXU12ATEX1144U |
Certificate No. (IECEX) | IECEXIBE13.0001U |
Certificate no. empty enclosure (ATEX) | IBExU12ATEX1144 U |
Certificate no. empty enclosure (IECEx) | IECEx IBE 13.0001U |
Certificate no. empty enclosure (INMETRO) | LMP 23.0526U |
Certificate no. Terminal Box (ATEX) | IBExU12ATEX1145 X |
Certificate no. Terminal Box (IECEx) | IECEx IBE 13.0002X |
Certificate no. Terminal Box (INMETRO) | LMP 23.0527X |
Declaration of Conformatiy No. (DoC LVD) | DE PS2410 160412 001ISS03 |
Access opening: height | 72 mm |
Access opening: width | 167 mm |
Areas of use |
Explosive risk zone
Process industry Transportation Packaging industry Marine engineering Machine construction Harbour facilities |
Enclosure attachment | Holes 4 mm |
Flange plate | No |
Impact resistance | 7 J ATEX version |
Integral fixing | Threaded holes M4 |
Lid | Yes |
Lid attachment | M4 torx stainless steel screws with slot |
Material | Aluminium AlSi12 |
Material thickness of cover | 2.5 mm |
Material thickness of enclosure | 4 mm |
Number of lid screws | 4 |
Operating temperature, max. | 135 °C |
Operating temperature, min. | -60 °C |
Protection degree |
IP66
IP67 |
Seal material | Silicone |
Standards |
IEC 60079-0
IEC 60079-7 IEC 60079-31 EN 45545-2:2013 |
Surface finish | Powder-coated |
Torque for lid screws | 2.5 Nm |
WDU 2,5 / ZDU 2,5 / IDU 2,5 | 1x23 |
WDU 4 / ZDU 4 | 1x19 |
WDU 2,5 / ZDU 2,5 / IDU 2,5 | * |
WDU 4 / ZDU 4 | * |
Approval/Certificate/Document of Conformity |
[CCC 2020322303000040 Klippon K Assembly Enclosure](https://mdcop.weidmueller.com/mediadelivery/asset/900_177320)
[UKCA TÜV 22 UKEX 7094 U](https://mdcop.weidmueller.com/mediadelivery/asset/900_263772) [INMETRO CERTIFICADO LMP 23.0526U - INVÓLUCROS VAZIOS Empty Enclosure KLIPPON K](https://mdcop.weidmueller.com/mediadelivery/asset/900_302046) [EU Declaration of Conformity - Klippon K Empty Enclosures - DoC DE PS2410 160412 001ISS03](https://mdcop.weidmueller.com/mediadelivery/asset/900_40371) [EU Declaration of Conformity - Klippon K Terminal Box - DoC DE PS270X 160308 002ISS03](https://mdcop.weidmueller.com/mediadelivery/asset/900_250959) [UKCA Declaration of Conformity - Klippon K Empty Enclosures - UKCA DE PS2410 220623 001ISS00](https://mdcop.weidmueller.com/mediadelivery/asset/900_319946) [DoM Klippon K salt water resistance](https://mdcop.weidmueller.com/mediadelivery/asset/900_164817) [DoM Klippon K EN 45545-2 2013 Railway](https://mdcop.weidmueller.com/mediadelivery/asset/900_164818) [UKCA TÜV 22 UKEX 7095 X](https://mdcop.weidmueller.com/mediadelivery/asset/900_263773) [Attestation of Conformity - Klippon K Empty Enclosures - AoC DE PS2410 160308 001ISS03](https://mdcop.weidmueller.com/mediadelivery/asset/900_40360) [UKCA Attestation of Conformity - Klippon K Empty Enclosures - UKCA DE PS2410 220623 000ISS00](https://mdcop.weidmueller.com/mediadelivery/asset/900_319943) [IBEXU12ATEX1145X](https://mdcop.weidmueller.com/mediadelivery/asset/900_157739) [IECEXIBE13.0001U](https://mdcop.weidmueller.com/mediadelivery/asset/900_157740) [IECEXIBE13.0002X](https://mdcop.weidmueller.com/mediadelivery/asset/900_157741) [TAE00002SM](https://mdcop.weidmueller.com/mediadelivery/asset/900_157742) [IBEXU12ATEX1144U](https://mdcop.weidmueller.com/mediadelivery/asset/900_157744) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_54125) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1329680000) |
Product Change Notification |
[Technical change to Klippon K® enclosure series](https://mdcop.weidmueller.com/mediadelivery/asset/900_296438)
[Technische Änderung für Klippon® K Gehäuse](https://mdcop.weidmueller.com/mediadelivery/asset/900_296439) [20240315-PCN-Klippon K Enclosure Instruction](https://mdcop.weidmueller.com/mediadelivery/asset/900_315588) |
Tender specification |
[Klippon K31 Ex RAL7001_1329680000_DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_56452)
[Klippon K31 Ex RAL7001_1329680000_EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_56564) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002503 |
ETIM 7.0 | EC002503 |
ETIM 8.0 | EC002503 |
ETIM 9.0 | EC002503 |
ECLASS 9.0 | 27-18-05-02 |
ECLASS 9.1 | 27-18-05-02 |
ECLASS 10.0 | 27-18-05-02 |
ECLASS 11.0 | 27-18-05-02 |
ECLASS 12.0 | 27-18-05-02 |
ECLASS 13.0 | 27-18-05-02 |
ECLASS 14.0 | 27-18-05-02 |
Approvals | ![CE](/picture/CE.gif) ![IBEXUATEX](/picture/IBEXUATEX.gif) ![IECEXIBE](/picture/IECEXIBE.gif) ![UKEX](/picture/UKEX.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
Accessories
-
Item No.:1285200000Packaging unit:1 PC
Klippon TB (Terminal Box), Identification plate fixing set, Height: 12 mm, Width: 12 mm, Depth: 16.4 mm, Material: Stainless steel, rust-proof, untreated, silver
-
Item No.:3073040000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Mounting plate, Mounting plate, Height: 67 mm, Width: 164 mm, Depth: 2 mm, Material: Sheet steel, galvanized, galvanized, silver
-
Item No.:8000003887Packaging unit:20 PC
Rail, TS 15, Width: 164 mm, without slot, Steel, galvanic zinc plated and passivated
-
Item No.:1567480000Packaging unit:100 PC
SAK Series, Allen hex screw, Screws, Number of poles: 1
-
Item No.:8000003898Packaging unit:20 PC
Rail, TS 35, TS 35 x 7.5, Width: 164 mm, without slot, Steel, galvanic zinc plated and passivated
-
Item No.:8000073089Packaging unit:20 PC
Rail, TS 35, TS 35 x 15, Width: 164 mm, with slot, Steel, galvanic zinc plated and passivated
-
Item No.:1580360000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), External joint, Hinge, Material: Aluminium AlSi12, silver