Properties
Version | Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 120 mm, Width: 220 mm, Depth: 81 mm, Material: Aluminium AlSi12, untreated, silver |
Order No. | 1565280000 |
Type | KLIPPON K51 |
GTIN (EAN) | 4008190144524 |
Qty. | 1 items |
Depth | 81 mm |
Depth (inches) | 3.189 inch |
Height | 120 mm |
Height (inches) | 4.724 inch |
Width | 220 mm |
Width (inches) | 8.661 inch |
Mounting dimension - height | 82 mm |
Mounting dimension - width | 204 mm |
Net weight | 1,398 g |
Operating temperature | -40 °C...80 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6bI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 9e4cab4e-239c-4e14-b9df-a0fee300d28a |
M12 | 6 |
M16 | 3 |
M20 | 2 |
M25 | 1 |
M32 | 1 |
M12 | 6 |
M16 | 3 |
M20 | 2 |
M25 | 1 |
M32 | 1 |
M12 | 23 |
M16 | 14 |
M20 | 8 |
M25 | 5 |
M32 | 3 |
M40 | 3 |
Approval conditions |
cULus
RMRS DNV |
Certificate no. (cULus) | E197061 |
Certificate No. (DNV) | TAE00002SM |
Declaration of Conformatiy No. (DoC LVD) | DE PS2410 160412 001ISS03 |
Access opening: height | 111 mm |
Access opening: width | 211 mm |
Areas of use |
Process industry
Transportation Marine engineering Packaging industry Harbour facilities Machine construction |
Enclosure attachment | Holes 6 mm |
Flange plate | No |
Impact resistance | 10 J version standard |
Integral fixing | Threaded holes M5 |
Lid | Yes |
Lid attachment | M6 torx stainless steel screws with slot |
Material | Aluminium AlSi12 |
Material thickness of cover | 4 mm |
Material thickness of enclosure | 4.5 mm |
Max. payload | 2.64 kg |
Note: protection class | IP68 (t=72h, h=1m) |
Number of lid screws | 4 |
Operating temperature, max. | 80 °C |
Operating temperature, min. | -40 °C |
Protection class (UL) |
Type 4
Type 4X |
Protection degree |
IP66
IP67 IP68 |
Seal material | Chloroprene |
Standards | EN 45545-2:2013 |
Surface finish | untreated |
Torque for lid screws | 2.5 Nm |
WDU 10 / ZDU 10 | 1x16 |
WDU 2,5 / ZDU 2,5 / IDU 2,5 | 1x31 |
WDU 4 / ZDU 4 | 1x26 |
WDU 6 / ZDU 6 | 1x19 |
WDU 2,5 / ZDU 2,5 / IDU 2,5 | * |
WDU 4 / ZDU 4 | * |
Approval/Certificate/Document of Conformity |
[TAE00002SM](https://mdcop.weidmueller.com/mediadelivery/asset/900_157742)
[EU Declaration of Conformity - Klippon K Empty Enclosures - DoC DE PS2410 160412 001ISS03](https://mdcop.weidmueller.com/mediadelivery/asset/900_40371) [UKCA Declaration of Conformity - Klippon K Empty Enclosures - UKCA DE PS2410 220623 001ISS00](https://mdcop.weidmueller.com/mediadelivery/asset/900_319946) [DoM Klippon K salt water resistance](https://mdcop.weidmueller.com/mediadelivery/asset/900_164817) [DoM Klippon K EN 45545-2 2013 Railway](https://mdcop.weidmueller.com/mediadelivery/asset/900_164818) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_54359) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1565280000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1565280000) |
Product Change Notification |
[Technical change to Klippon K® enclosure series](https://mdcop.weidmueller.com/mediadelivery/asset/900_296438)
[Technische Änderung für Klippon® K Gehäuse](https://mdcop.weidmueller.com/mediadelivery/asset/900_296439) [20240315-PCN-Klippon K Enclosure Instruction](https://mdcop.weidmueller.com/mediadelivery/asset/900_315588) |
Tender specification |
[Klippon K51_1565280000_DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_56472)
[Klippon K51_1565280000_EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_56585) |
User Documentation | [Assembly guidelines - empty enclosures](https://mdcop.weidmueller.com/mediadelivery/asset/900_40378) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[MB KLIPPON ENCL.TECN EN](http://download.weidmueller.com/asset/download/file/39472)
[FL RAILWAY 2014 EN](http://download.weidmueller.com/asset/download/file/38215) [FL RAILWAY 2014 EN](http://download.weidmueller.com/asset/download/file/38215) |
ETIM 6.0 | EC000261 |
ETIM 7.0 | EC000261 |
ETIM 8.0 | EC000261 |
ETIM 9.0 | EC000261 |
ECLASS 9.0 | 27-18-01-01 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-18-01-01 |
ECLASS 11.0 | 27-18-01-01 |
ECLASS 12.0 | 27-18-01-01 |
ECLASS 13.0 | 27-18-01-01 |
ECLASS 14.0 | 27-18-01-01 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![DETNORVER](/picture/DETNORVER.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E197061 |
Accessories
-
Item No.:9527590000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Mounting foot, Fixing lugs, Height: 70 mm, Width: 33.5 mm, Depth: 12 mm, Material: Stainless steel 1.4301, silver
-
Item No.:0295900000Packaging unit:50 PC
SAK Series, Allen hex screw, Screws, Number of poles: 1
-
Item No.:3896200000Packaging unit:2 PC
Klippon EB (Essential Box), Spacer, Height: 11.2 mm, Width: 10 mm, Depth: 20 mm, Material: Steel, silver
-
Item No.:3896100000Packaging unit:2 PC
Klippon EB (Essential Box), Spacer, Height: 11.2 mm, Width: 10 mm, Depth: 15 mm, Material: Steel, silver
-
Item No.:3896300000Packaging unit:2 PC
Klippon EB (Essential Box), Spacer, Height: 11.2 mm, Width: 10 mm, Depth: 30 mm, Material: Steel, silver
-
Item No.:3073090000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Mounting plate, Mounting plate, Height: 106 mm, Width: 207 mm, Depth: 2 mm, Material: Sheet steel, galvanized, galvanized, silver
-
Item No.:8000073094Packaging unit:20 PC
Rail, TS 35, TS 35 x 15, Width: 203 mm, with slot, Steel, galvanic zinc plated and passivated
-
Item No.:1580360000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), External joint, Hinge, Material: Aluminium AlSi12, silver
-
Item No.:8000003907Packaging unit:20 PC
Rail, TS 35, TS 35 x 7.5, Width: 203 mm, without slot, Steel, galvanic zinc plated and passivated