KLIPPON K7 EX

Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 160 mm, Width: 350 mm, Depth: 91 mm, Basic material: Aluminium AlSi12, untreated, silver

Item No. 9526980000

Approvals

Approvals
ROHS

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)
Mounting dimension - height
Mounting dimension - width
Net weight

Temperatures

Operating temperature

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC

Cable glands, left

M12
M16
M20
M25
M32
M40

Cable glands, right

M12
M16
M20
M25
M32
M40

Cable glands, top/bottom

M12
M16
M20
M25
M32
M40

Certificate numbers enclosure

Approval conditions
Attestation of Conformatiy No. (AoC)
Certificate No. (ATEX)
Certificate No. (DNV)
Certificate No. (IECEX)
Certificate no. empty enclosure (ATEX)
Certificate no. empty enclosure (IECEx)
Certificate no. empty enclosure (INMETRO)
Certificate no. Terminal Box (ATEX)
Certificate no. Terminal Box (IECEx)
Certificate no. Terminal Box (INMETRO)
Declaration of Conformatiy No. (DoC LVD)

General information

Areas of use
Basic material
Enclosure attachment
Flange plate
Height (access opening)
Impact resistance
Integral fixing
Lid
Lid attachment
Material thickness (cover)
Material thickness (enclosure)
Number of lid screws
Operating temperature, max.
Operating temperature, min.
Protection degree
Seal material
Standards
Surface finish
Tightening torque (cover screws)
Width (access opening)

horizontal assembly

Number of DIN rails and terminals (10 mm², horizontal)
Number of DIN rails and terminals (16 mm², horizontal)
Number of DIN rails and terminals (2.5 mm², horizontal)
Number of DIN rails and terminals (35 mm², horizontal)
Number of DIN rails and terminals (4 mm², horizontal)
Number of DIN rails and terminals (6 mm², horizontal)

vertical assembly

Number of DIN rails and terminals (2.5 mm², vertical)
Number of DIN rails and terminals (4 mm², vertical)

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0