Properties
Version | Enclosures, Height: 313 mm, Width: 404 mm, Depth: 181 mm, Material: Aluminium AlSi12, Powder coating, Deep black |
Order No. | 8000148147 |
Type | KLIPPON K79 4X2XM8 HVT |
GTIN (EAN) | 4099987188647 |
Qty. | 1 items |
Depth | 181 mm |
Depth (inches) | 7.126 inch |
Height | 313 mm |
Height (inches) | 12.323 inch |
Width | 404 mm |
Width (inches) | 15.905 inch |
Net weight | 15,192.131 g |
Operating temperature | -60 °C...135 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Flange plate | No |
Impact resistance | 10 J version standard |
Lid | Yes |
Lid attachment | Torx®-20 slothead screws |
Material | Aluminium AlSi12 |
Operating temperature, max. | 135 °C |
Operating temperature, min. | -60 °C |
Position PE bolts | Enclosure side C |
Protection degree |
IP66
IP67 IP68 |
Seal material | Silicone |
Seal material of cover | Silicone |
Silicone | Yes |
Standards |
According to EN 45545, HL1 - HL3
DIN EN 50124-1 EN/IEC 61439-2 |
Surface finish | Powder coating |
HV 4000 | 8 |
Material | Aluminium AlSi12 |
Surface finish | Powder coating |
Colour | Deep black |
Colour chart (similar) | RAL 9005 |
Protection degree |
IP66
IP67 IP68 |
Material | Aluminium AlSi12 |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000261 |
ETIM 7.0 | EC000261 |
ETIM 8.0 | EC000261 |
ETIM 9.0 | EC000261 |
ETIM 10.0 | EC000261 |
ECLASS 9.0 | 27-18-01-01 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-18-01-01 |
ECLASS 11.0 | 27-18-01-01 |
ECLASS 12.0 | 27-18-01-01 |
ECLASS 13.0 | 27-18-01-01 |
ECLASS 14.0 | 27-18-01-01 |
ECLASS 15.0 | 27-18-01-01 |