KLIPPON POK 081606

Klippon POK (polyester empty enclosure), Empty enclosure, Height: 75 mm, Width: 160 mm, Depth: 56 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey

Item No. 1305830000

Properties

Accessories

    Enclosure Systems and ComponentsPlastic enclosuresKlippon® POKAccessories - Klippon® POKKlippon® POK mounting platesKlippon® POK mounting plates in combination with earthing plates
  • POK MOPL 0816 MINI
    Item No.:
    1534310000
    Packaging unit:
    1 PC

    Klippon POK (polyester empty enclosure), Mounting plate, Height: 148 mm, Width: 34 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, galvanized, silver

  • Enclosure Systems and ComponentsSteel enclosuresKlippon® TBAccessories - Klippon® TBInstallation material
  • FKSC M6X8 D9/SW3
    Item No.:
    0642600000
    Packaging unit:
    50 PC

    Klippon TB (Terminal Box), Mounting screw, Material: Steel

  • Enclosure Systems and ComponentsPlastic enclosuresKlippon® POKAccessories - Klippon® POKKlippon® POK mounting platesKlippon® POK standard mounting plates
  • POK MOPL 0816
    Item No.:
    9510680000
    Packaging unit:
    1 PC

    Klippon POK (polyester empty enclosure), Mounting plate, Height: 64 mm, Width: 148.5 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, Miscellaneous, silver

  • Terminal BlocksAccessoriesMounting supportScrews
  • FKSC M4X6 D8/SW2
    Item No.:
    1567480000
    Packaging unit:
    100 PC

    SAK Series, Allen hex screw, Screws, Number of poles: 1

  • Enclosure Systems and ComponentsPlastic enclosuresKlippon® POKAccessories - Klippon® POKKlippon® POK installation material
  • SD FIXING SET POK
    Item No.:
    1463490000
    Packaging unit:
    1 PC

    Klippon POK (polyester empty enclosure), Identification plate fixing set, Height: 12 mm, Width: 12 mm, Depth: 16.4 mm, Material: Stainless steel 1.4305 (303), untreated

  • Enclosure Systems and ComponentsPlastic enclosuresKlippon® POKAccessories - Klippon® POKKlippon® POK earthing plates
  • KLIPPON COPL 081606
    Item No.:
    1390930000
    Packaging unit:
    5 PC

    Klippon POK (polyester empty enclosure), Earthing plate, Miscellaneous, Height: 33.5 mm, Width: 181 mm, Depth: 0.8 mm, Material: Brass, polished, untreated

  • Enclosure Systems and ComponentsPlastic enclosuresKlippon® POKAccessories - Klippon® POKKlippon® POK mounting feet
  • MF POK SMALL
    Item No.:
    9510900000
    Packaging unit:
    1 PC

    Klippon POK (polyester empty enclosure), Mounting foot, Fixing lugs, Height: 10 mm, Width: 38.5 mm, Depth: 5 mm, Material: Stainless steel 1.4301, Miscellaneous

  • Enclosure Systems and ComponentsPlastic enclosuresFPC and MPC seriesAccessories - FPC and MPCEarthing stud
  • PEBZ M10 S4 SET
    Item No.:
    1283440000
    Packaging unit:
    1 PC

    Klippon POK (polyester empty enclosure), Earthing stud, Miscellaneous, Height: 21 mm, Width: 21 mm, Depth: 48.7 mm, Material: Stainless steel 1.4404 (316L)

  • Enclosure Systems and ComponentsPlastic enclosuresTBF seriesAccessories - TBFEarthing stud
  • PEBZ M6 S4 SET
    Item No.:
    1283430000
    Packaging unit:
    1 PC

    Klippon POK (polyester empty enclosure), Earthing stud, Miscellaneous, Height: 12.3 mm, Width: 12.3 mm, Depth: 42 mm, Material: Stainless steel 1.4404 (316L)

  • PEBZ M6 BR SET
    Item No.:
    1277250000
    Packaging unit:
    1 PC

    Klippon POK (polyester empty enclosure), Earthing stud, Miscellaneous, Height: 12.3 mm, Width: 12.3 mm, Depth: 42 mm, Material: Brass

  • PEBZ M10 BR SET
    Item No.:
    1277220000
    Packaging unit:
    1 PC

    Klippon POK (polyester empty enclosure), Earthing stud, Miscellaneous, Height: 21 mm, Width: 21 mm, Depth: 48.7 mm, Material: Brass

  • Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesCompensating elementsVentilation plugs - DAE
  • DAE M12 PA LONG
    Item No.:
    1868570000
    Packaging unit:
    10 PC

    DAE (ventilation element), Compensating element, straight, M 12, 10 mm, IP66, IP68, IP69K, Polyamide 6

  • DAE M12 SS
    Item No.:
    1868550000
    Packaging unit:
    10 PC

    DAE (ventilation element), Compensating element, straight, M 12, 10 mm, IP66, IP68, IP69K, Stainless steel 1.4305 (303)

  • Enclosure Systems and ComponentsPlastic enclosuresKlippon® POKAccessories - Klippon® POKKlippon® POK terminal railsTS 15
  • TS15X5 ST POK 0816
    Item No.:
    8000003891
    Packaging unit:
    20 PC

    Rail, TS 15, Width: 147 mm, without slot, Steel, galvanic zinc plated and passivated