Properties
Version | Klippon POK (polyester empty enclosure), Empty enclosure, Height: 160 mm, Width: 360 mm, Depth: 90 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey |
Order No. | 1305910000 |
Type | KLIPPON POK 163609 |
GTIN (EAN) | 4050118108231 |
Qty. | 1 items |
Depth | 90 mm |
Depth (inches) | 3.543 inch |
Height | 160 mm |
Height (inches) | 6.299 inch |
Height of lowest version | 90 mm |
Width | 360 mm |
Width (inches) | 14.173 inch |
Mounting dimension - height | 110 mm |
Mounting dimension - width | 340 mm |
Net weight | 2,210 g |
Operating temperature | -40 °C...100 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | afb385d0-c52b-4449-8502-203596817ab0 |
M12 | 11 |
M16 | 6 |
M20 | 4 |
M25 | 2 |
M32 | 2 |
M40 | 1 |
M12 | 11 |
M16 | 6 |
M20 | 4 |
M25 | 2 |
M32 | 2 |
M40 | 1 |
M12 | 45 |
M16 | 36 |
M20 | 20 |
M25 | 8 |
M32 | 6 |
M40 | 5 |
Approval conditions |
cULus
LR DNV |
Certificate no. (cULus) | E256877 |
Certificate No. (DNV) | TAE00002R2 |
Declaration of Conformatiy No. (DoC LVD) | DE PS2401 160412 001ISS02 |
Type 4
Type 4X |
|
Access opening: height | 148.02 mm |
Access opening: width | 348.02 mm |
Areas of use |
Harbour facilities
Machine construction Process industry Transportation |
Enclosure attachment |
Installation through the housing rear wall
Fixing lugs |
Flange plate | No |
Impact resistance | 5 J version standard |
Lid | Yes |
Lid attachment | Slotted/Phillips screws |
Material | Glass fibre-reinforced polyester |
Material thickness of cover | 5 mm |
Material thickness of enclosure | 5.99 mm |
Max. payload | 23.04 kg |
Number of lid screws | 4 |
Operating temperature, max. | 100 °C |
Operating temperature, min. | -40 °C |
Protection degree | IP66 |
Seal material | Chloroprene |
Standards |
DIN EN 62208 - Empty enclosure standard
DIN 4102-12 |
Surface finish |
untreated
polished |
Torque for lid screws | 2.5 Nm |
UL 94 flammability rating | V-0 |
WDU 10 / ZDU 10 | 1x29 |
WDU 16 / ZDU 16 | 1x24 |
WDU 2,5 / ZDU 2,5 / IDU 2,5 | 1x56 |
WDU 4 / ZDU 4 | 1x47 |
WDU 6 / ZDU 6 | 1x36 |
WDU 2,5 / ZDU 2,5 / IDU 2,5 | * |
WDU 4 / ZDU 4 | * |
Product information | The fire rating up to E60 acc. to DIN 4102-12 depends on concrete configurations / installations (details see “Declaration of Manufacturer” in “Downloads”) |
Approval/Certificate/Document of Conformity |
[14_20001](https://mdcop.weidmueller.com/mediadelivery/asset/900_157728)
[TAE00002R2](https://mdcop.weidmueller.com/mediadelivery/asset/900_157729) [MPA NRW Certificate - fire rated assembled boxes acc. to DIN 4102-12](https://mdcop.weidmueller.com/mediadelivery/asset/900_207499) [EU Declaration of Conformity - Klippon POK Empty Enclosures IND - DoC DE PS2401 160412 001ISS02](https://mdcop.weidmueller.com/mediadelivery/asset/900_40373) [UKCA Declaration of Conformity - Klippon POK Empty Enclosures IND - UKCA DE PS2401 220623 000ISS00](https://mdcop.weidmueller.com/mediadelivery/asset/900_319949) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_54074) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1305910000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1305910000) |
Tender specification |
[Klippon POK 163609_1305910000_DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_56626)
[Klippon POK 163609_1305910000_EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_56651) |
User Documentation | [Assembly guidelines - empty enclosures](https://mdcop.weidmueller.com/mediadelivery/asset/900_40376) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[MB KLIPPON ENCL.TECN EN](http://download.weidmueller.com/asset/download/file/39472)
[FL KLIPPON POK EN](http://download.weidmueller.com/asset/download/file/38243) [FL SHIPBUILDING 2016 EN](http://download.weidmueller.com/asset/download/file/38172) [FL SHIPBUILDING 2016 EN](http://download.weidmueller.com/asset/download/file/38172) |
ETIM 6.0 | EC000261 |
ETIM 7.0 | EC000261 |
ETIM 8.0 | EC000261 |
ETIM 9.0 | EC000261 |
ECLASS 9.0 | 27-18-01-01 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-18-01-01 |
ECLASS 11.0 | 27-18-01-01 |
ECLASS 12.0 | 27-18-01-01 |
ECLASS 13.0 | 27-18-01-01 |
ECLASS 14.0 | 27-18-01-01 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![DETNORVER](/picture/DETNORVER.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E256877 |