Properties
Version | Klippon POK (polyester empty enclosure), Empty enclosure, Height: 250 mm, Width: 255 mm, Depth: 120 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey |
Order No. | 1305930000 |
Type | KLIPPON POK 252512 |
GTIN (EAN) | 4050118108330 |
Qty. | 1 items |
Depth | 120 mm |
Depth (inches) | 4.724 inch |
Height | 250 mm |
Height (inches) | 9.842 inch |
Height of lowest version | 120 mm |
Width | 255 mm |
Width (inches) | 10.039 inch |
Mounting dimension - height | 200 mm |
Mounting dimension - width | 235 mm |
Net weight | 2,809 g |
Operating temperature | -40 °C...100 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | afb385d0-c52b-4449-8502-203596817ab0 |
M12 | 32 |
M16 | 21 |
M20 | 15 |
M25 | 8 |
M32 | 3 |
M40 | 3 |
M50 | 2 |
M12 | 32 |
M16 | 21 |
M20 | 15 |
M25 | 8 |
M32 | 3 |
M40 | 3 |
M50 | 2 |
M12 | 36 |
M16 | 32 |
M20 | 10 |
M25 | 10 |
M32 | 8 |
M40 | 3 |
M50 | 2 |
Approval conditions |
cULus
LR DNV |
Certificate no. (cULus) | E256877 |
Certificate No. (DNV) | TAE00002R2 |
Declaration of Conformatiy No. (DoC LVD) | DE PS2401 160412 001ISS02 |
Access opening: height | 238.02 mm |
Access opening: width | 243.02 mm |
Areas of use |
Harbour facilities
Machine construction Process industry Transportation |
Enclosure attachment |
Installation through the housing rear wall
Fixing lugs |
Flange plate | No |
Impact resistance | 5 J version standard |
Lid | Yes |
Lid attachment | Slotted/Phillips screws |
Material | Glass fibre-reinforced polyester |
Material thickness of cover | 5 mm |
Material thickness of enclosure | 5.99 mm |
Max. payload | 25.5 kg |
Number of lid screws | 4 |
Operating temperature, max. | 100 °C |
Operating temperature, min. | -40 °C |
Protection class (UL) |
Type 4
Type 4X |
Protection degree | IP66 |
Seal material | Chloroprene |
Standards |
DIN EN 62208 - Empty enclosure standard
DIN 4102-12 |
Surface finish |
untreated
polished |
Torque for lid screws | 2.5 Nm |
UL 94 flammability rating | V-0 |
WDU 10 / ZDU 10 | 2x19 |
WDU 16 / ZDU 16 | 2x15 |
WDU 2,5 / ZDU 2,5 / IDU 2,5 | 2x38 |
WDU 4 / ZDU 4 | 2x31 |
WDU 6 / ZDU 6 | 2x23 |
WDU 2,5 / ZDU 2,5 / IDU 2,5 | * |
WDU 4 / ZDU 4 | * |
Product information | The fire rating up to E60 acc. to DIN 4102-12 depends on concrete configurations / installations (details see “Declaration of Manufacturer” in “Downloads”) |
Approval/Certificate/Document of Conformity |
[14_20001](https://mdcop.weidmueller.com/mediadelivery/asset/900_157728)
[TAE00002R2](https://mdcop.weidmueller.com/mediadelivery/asset/900_157729) [MPA NRW Certificate - fire rated assembled boxes acc. to DIN 4102-12](https://mdcop.weidmueller.com/mediadelivery/asset/900_207499) [EU Declaration of Conformity - Klippon POK Empty Enclosures IND - DoC DE PS2401 160412 001ISS02](https://mdcop.weidmueller.com/mediadelivery/asset/900_40373) [UKCA Declaration of Conformity - Klippon POK Empty Enclosures IND - UKCA DE PS2401 220623 000ISS00](https://mdcop.weidmueller.com/mediadelivery/asset/900_319949) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_49108) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1305930000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1305930000) |
Tender specification |
[Klippon POK 252512_1305930000_DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_56628)
[Klippon POK 252512_1305930000_EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_56655) |
User Documentation | [Assembly guidelines - empty enclosures](https://mdcop.weidmueller.com/mediadelivery/asset/900_40376) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[MB KLIPPON ENCL.TECN EN](http://download.weidmueller.com/asset/download/file/39472)
[FL KLIPPON POK EN](http://download.weidmueller.com/asset/download/file/38243) [FL SHIPBUILDING 2016 EN](http://download.weidmueller.com/asset/download/file/38172) [FL SHIPBUILDING 2016 EN](http://download.weidmueller.com/asset/download/file/38172) |
ETIM 6.0 | EC000261 |
ETIM 7.0 | EC000261 |
ETIM 8.0 | EC000261 |
ETIM 9.0 | EC000261 |
ECLASS 9.0 | 27-18-01-01 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-18-01-01 |
ECLASS 11.0 | 27-18-01-01 |
ECLASS 12.0 | 27-18-01-01 |
ECLASS 13.0 | 27-18-01-01 |
ECLASS 14.0 | 27-18-01-01 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![DETNORVER](/picture/DETNORVER.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E256877 |
Accessories
-
Item No.:1391030000Packaging unit:5 PC
Klippon POK (polyester empty enclosure), Earthing plate, Miscellaneous, Height: 85.5 mm, Width: 424 mm, Depth: 0.8 mm, Material: Brass, polished, untreated
-
Item No.:1868570000Packaging unit:10 PC
DAE (ventilation element), Compensating element, straight, M 12, 10 mm, IP66, IP68, IP69K, Polyamide 6
-
Item No.:1868550000Packaging unit:10 PC
DAE (ventilation element), Compensating element, straight, M 12, 10 mm, IP66, IP68, IP69K, Stainless steel 1.4305 (303)
-
Item No.:0642600000Packaging unit:50 PC
Klippon TB (Terminal Box), Mounting screw, Material: Steel
-
Item No.:1283440000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Earthing stud, Miscellaneous, Height: 21 mm, Width: 21 mm, Depth: 48.7 mm, Material: Stainless steel 1.4404 (316L)
-
Item No.:1277250000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Earthing stud, Miscellaneous, Height: 12.3 mm, Width: 12.3 mm, Depth: 42 mm, Material: Brass
-
Item No.:8000003912Packaging unit:20 PC
Rail, TS 35, TS 35 x 7.5, Width: 239 mm, without slot, Steel, galvanic zinc plated and passivated
-
Item No.:3896100000Packaging unit:2 PC
Klippon EB (Essential Box), Spacer, Height: 11.2 mm, Width: 10 mm, Depth: 15 mm, Material: Steel, silver
-
Item No.:3896200000Packaging unit:2 PC
Klippon EB (Essential Box), Spacer, Height: 11.2 mm, Width: 10 mm, Depth: 20 mm, Material: Steel, silver
-
Item No.:3896300000Packaging unit:2 PC
Klippon EB (Essential Box), Spacer, Height: 11.2 mm, Width: 10 mm, Depth: 30 mm, Material: Steel, silver
-
Item No.:0935120000Packaging unit:4 PC
Klippon TB (Terminal Box), Spacer, Height: 11.2 mm, Width: 10 mm, Depth: 15 mm, Material: Stainless steel 1.4305 (303)
-
Item No.:0935140000Packaging unit:4 PC
Klippon TB (Terminal Box), Spacer, Height: 11.2 mm, Width: 10 mm, Depth: 30 mm, Material: Stainless steel 1.4305 (303)
-
Item No.:0935110000Packaging unit:4 PC
Klippon TB (Terminal Box), Spacer, Height: 11.2 mm, Width: 10 mm, Depth: 10 mm, Material: Stainless steel 1.4305 (303)
-
Item No.:0935130000Packaging unit:4 PC
Klippon TB (Terminal Box), Spacer, Height: 11.2 mm, Width: 10 mm, Depth: 20 mm, Material: Stainless steel 1.4305 (303)
-
Item No.:1463490000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Identification plate fixing set, Height: 12 mm, Width: 12 mm, Depth: 16.4 mm, Material: Stainless steel 1.4305 (303), untreated
-
Item No.:8000073214Packaging unit:20 PC
Rail, TS 35, TS 35 x 15, with slot, Steel, galvanic zinc plated and passivated
-
Item No.:1283430000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Earthing stud, Miscellaneous, Height: 12.3 mm, Width: 12.3 mm, Depth: 42 mm, Material: Stainless steel 1.4404 (316L)
-
Item No.:1277220000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Earthing stud, Miscellaneous, Height: 21 mm, Width: 21 mm, Depth: 48.7 mm, Material: Brass
-
Item No.:9510640000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Mounting plate, Height: 233 mm, Width: 238 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, Miscellaneous, silver
Individual part of
-
Item No.:8000052636Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Enclosures, Height: 250 mm, Width: 255 mm, Depth: 120 mm, Material: Glass fibre-reinforced polyester, untreated, Light Grey
-
Item No.:8000052518Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Enclosures, Height: 250 mm, Width: 255 mm, Depth: 120 mm, Material: Glass fibre-reinforced polyester, untreated, grey, Light Grey
-
Item No.:8000054730Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Enclosures, Height: 250 mm, Width: 255 mm, Depth: 120 mm, Material: Glass fibre-reinforced polyester, untreated, Light Grey
-
Item No.:8000054731Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Enclosures, Height: 250 mm, Width: 255 mm, Depth: 120 mm, Material: Glass fibre-reinforced polyester, untreated, grey, Light Grey