Properties
Version | Terminal Box, ATEX ll 2GD T85°C Ex e ll T6, KLIPPON POK 081606 EX, KL SET 18A4 S, Drill holes side A: 4 x M20x1.5, Drill holes side B: 4 x M20x1.5 |
Order No. | 8000004228 |
Type | KLIPPON POK3 M20ACSS EX |
GTIN (EAN) | 4032248986446 |
Qty. | 1 items |
Depth | 75 mm |
Depth (inches) | 2.953 inch |
Height | 56 mm |
Height (inches) | 2.205 inch |
Width | 160 mm |
Width (inches) | 6.299 inch |
Net weight | 650 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | c0b142f1-4049-4b95-bbc3-9959a2d3b09c |
Certificate no. Terminal Box (ATEX) | IBExU13ATEX1004 X |
Certificate no. Terminal Box (IECEx) | IECEx IBE 13.0004X |
Drill holes side A | 4 x M20x1.5 |
Drill holes side B | 4 x M20x1.5 |
Material | Glass fibre-reinforced polyester |
Approval/Certificate/Document of Conformity |
[IECEXIBE13.0004X](https://mdcop.weidmueller.com/mediadelivery/asset/900_157731)
[IBEXU13ATEX1004X](https://mdcop.weidmueller.com/mediadelivery/asset/900_157736) [EU Declaration of Conformity - Klippon POK Terminal Box - DoC DE PS270X 160308 003ISS03](https://mdcop.weidmueller.com/mediadelivery/asset/900_250960) |
User Documentation | [INSTR POK EQUIP](https://mdcop.weidmueller.com/mediadelivery/asset/900_250961) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002503 |
ETIM 7.0 | EC002503 |
ETIM 8.0 | EC002503 |
ETIM 9.0 | EC002503 |
ECLASS 9.0 | 27-18-05-02 |
ECLASS 9.1 | 27-18-05-90 |
ECLASS 10.0 | 27-18-05-02 |
ECLASS 11.0 | 27-18-05-02 |
ECLASS 12.0 | 27-18-05-02 |
ECLASS 13.0 | 27-18-05-02 |
ECLASS 14.0 | 27-18-05-02 |
ROHS | Conform |