Properties
Version | Klippon STB (Small Terminal Box), Empty enclosure, Sheet steel enclosure, Height: 150 mm, Width: 150 mm, Depth: 90 mm, Material: Sheet steel, Powder-coated, Pebble grey |
Order No. | 1024990000 |
Type | KLIPPON STB 2 MS HT |
GTIN (EAN) | 4032248745210 |
Qty. | 1 items |
Depth | 90 mm |
Depth (inches) | 3.543 inch |
Height | 150 mm |
Height (inches) | 5.905 inch |
Width | 150 mm |
Width (inches) | 5.905 inch |
Mounting dimension - width | 175 mm |
Net weight | 1,670 g |
Operating temperature | -60 °C...120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
M12 | 15 |
M16 | 10 |
M20 | 8 |
M25 | 3 |
M32 | 3 |
M40 | 2 |
M50 | 1 |
M12 | 15 |
M16 | 8 |
M20 | 6 |
M25 | 2 |
M32 | 2 |
M40 | 2 |
M50 | 1 |
M12 | 15 |
M16 | 10 |
M20 | 8 |
M25 | 3 |
M32 | 3 |
M40 | 2 |
M50 | 1 |
Approval conditions | LR |
Certificate No. (LLOYDSREG) | LR23307703TA |
Declaration of Conformatiy No. (DoC LVD) | DE PS2620 160412 002ISS02 |
Access opening: height | 130 mm |
Access opening: width | 132 mm |
Areas of use |
Transportation
Marine engineering Process industry Packaging industry |
Enclosure attachment | Welded-on mounting foot with 8-mm holes |
Flange plate | No |
Impact resistance | 10 J version standard |
Integral fixing | TAS 20 rail welded to floor |
Lid | Yes |
Lid attachment | M5 hexagonal screw with slot and 10mm distance across flats |
Material | Sheet steel |
Material thickness of cover | 1.5 mm |
Material thickness of enclosure | 1.5 mm |
Max. payload | 15.75 kg |
Number of lid screws | 4 |
Operating temperature, max. | 120 °C |
Operating temperature, min. | -60 °C |
Protection class (UL) |
Type 4
Type 4X |
Protection degree | IP66 |
Seal material | Silicone |
Standards | DIN 4102-12 |
Surface finish | Powder-coated |
Cross-section , max. | 25 mm² |
Earth, enclosure, cover | Welded-on M6 x 10 stainless-steel earth stud |
Earth, enclosure, external | Welded-on M6 x 16 stainless-steel bolts |
Earth, enclosure, internal | Welded-on M6 x 16 stainless-steel bolts |
WDU 10 / ZDU 10 | 1x11 |
WDU 16 / ZDU 16 | 1x9 |
WDU 2,5 / ZDU 2,5 / IDU 2,5 | 1x23 |
WDU 4 / ZDU 4 | 1x19 |
WDU 6 / ZDU 6 | 1x14 |
Product information | The fire rating up to E90 acc. to DIN 4102-12 depends on concrete configurations / installations (details see “Declaration of Manufacturer” in “Downloads”) |
Approval/Certificate/Document of Conformity |
[08_20032](https://mdcop.weidmueller.com/mediadelivery/asset/900_157718)
[MPA NRW Certificate - fire rated assembled boxes acc. to DIN 4102-12](https://mdcop.weidmueller.com/mediadelivery/asset/900_207499) [EU Declaration of Conformity - Klippon STB Empty Enclosures IND - DoC DE PS2620 160412 002ISS02](https://mdcop.weidmueller.com/mediadelivery/asset/900_40375) [UKCA Declaration of Conformity - Klippon STB MS Empty Enclosures IND - UKCA DE PS2620 220623 003ISS00](https://mdcop.weidmueller.com/mediadelivery/asset/900_319920) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_70020) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1024990000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1024990000) |
Tender specification |
[Klippon STB 2 MS HT_1024990000_DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_56702)
[Klippon STB 2 MS HT_1024990000_EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_56725) |
User Documentation | [Assembly guidelines - empty enclosures](https://mdcop.weidmueller.com/mediadelivery/asset/900_40361) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[MB KLIPPON ENCL.TECN EN](http://download.weidmueller.com/asset/download/file/39472)
[FL KLIPPON STB EN](http://download.weidmueller.com/asset/download/file/38281) [FL SHIPBUILDING 2016 EN](http://download.weidmueller.com/asset/download/file/38172) [FL SHIPBUILDING 2016 EN](http://download.weidmueller.com/asset/download/file/38172) |
ETIM 6.0 | EC000261 |
ETIM 7.0 | EC000261 |
ETIM 8.0 | EC000261 |
ETIM 9.0 | EC000261 |
ECLASS 9.0 | 27-18-01-01 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-18-01-01 |
ECLASS 11.0 | 27-18-01-01 |
ECLASS 12.0 | 27-18-01-01 |
ECLASS 13.0 | 27-18-01-01 |
ECLASS 14.0 | 27-18-01-01 |
Approvals | ![CE](/picture/CE.gif) ![LLOYDSREG](/picture/LLOYDSREG.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
Accessories
-
Item No.:1868550000Packaging unit:10 PC
DAE (ventilation element), Compensating element, straight, M 12, 10 mm, IP66, IP68, IP69K, Stainless steel 1.4305 (303)
-
Item No.:1868570000Packaging unit:10 PC
DAE (ventilation element), Compensating element, straight, M 12, 10 mm, IP66, IP68, IP69K, Polyamide 6
-
Item No.:0433500000Packaging unit:20 PC
Klippon STB (Small Terminal Box), Fixing nut, Square, Height: 15 mm, Width: 15 mm, Depth: 11.7 mm, Material: Steel, galvanised, galvanized, silver
-
Item No.:8000073218Packaging unit:20 PC
Rail, TS 35, TS 35 x 15, Width: 110 mm, with slot, Steel, galvanic zinc plated and passivated
-
Item No.:8683740000Packaging unit:20 PC
Rail, TS 35, TS 35 x 7.5, Width: 110 mm, without slot, Steel, galvanized, chromium-plated
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesCompensating elementsVentilation plugs - DAE
Enclosure Systems and ComponentsSteel enclosuresKlippon® STBAccessories - Klippon® STBTerminal rails - TS35