Properties
Version | Klippon STB (Small Terminal Box), Enclosures, Height: 250 mm, Width: 250 mm, Depth: 120 mm, Material: Sheet steel, Powder-coated, Pebble grey |
Order No. | 8000054773 |
Type | KLIPPON STB 4 MS FH M32 E90 |
GTIN (EAN) | 4064675362661 |
Qty. | 1 items |
Depth | 120 mm |
Depth (inches) | 4.724 inch |
Height | 250 mm |
Height (inches) | 9.842 inch |
Width | 250 mm |
Width (inches) | 9.842 inch |
Net weight | 5,010 g |
Operating temperature | -20 °C...80 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
SAKK 10 | 10 |
Fuse holder available | Yes |
Drill holes side C | 1 x M32 |
Drill holes side D | 2 x M32 |
Material | Sheet steel |
Product information |
The fire rating up to E90 acc. to DIN 4102-12 depends on concrete configurations / installations (details see “Declaration of Manufacturer” in “Downloads”) The enclosure is used for functional integrity and serves as a distribution box for cables with 5 potentials. |
Approval/Certificate/Document of Conformity |
[MPA NRW Certificate - fire rated assembled boxes acc. to DIN 4102-12](https://mdcop.weidmueller.com/mediadelivery/asset/900_207499)
[DoM DE PS2510 210414 001ISS00 - Fire Rated Boxes](https://mdcop.weidmueller.com/mediadelivery/asset/900_211350) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_216494) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8000054773) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002503 |
ETIM 7.0 | EC002503 |
ETIM 8.0 | EC002503 |
ETIM 9.0 | EC002503 |
ECLASS 9.0 | 27-18-05-02 |
ECLASS 9.1 | 27-18-05-02 |
ECLASS 10.0 | 27-18-05-02 |
ECLASS 11.0 | 27-18-05-02 |
ECLASS 12.0 | 27-18-05-02 |
ECLASS 13.0 | 27-18-05-02 |
ECLASS 14.0 | 27-18-05-02 |
ROHS | Conform |