Properties
Version | Pliers |
Order No. | 9205210000 |
Type | KOF SET ESD |
GTIN (EAN) | 4032248704620 |
Qty. | 1 items |
Net weight | 532 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | a8a27eef-80ec-4c9c-a564-769fb0fe7f3e |
Description of article | CASE, ESD Pliers Set |
Protective insulation, 1000 V | No |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000149 |
ETIM 7.0 | EC011817 |
ETIM 8.0 | EC011817 |
ETIM 9.0 | EC011817 |
ECLASS 9.0 | 21-04-50-03 |
ECLASS 9.1 | 21-04-38-90 |
ECLASS 10.0 | 21-04-50-03 |
ECLASS 11.0 | 21-04-50-03 |
ECLASS 12.0 | 21-04-50-03 |
ECLASS 13.0 | 21-04-50-03 |
ECLASS 14.0 | 21-04-50-03 |