Properties
Version | Tools, Empty box / Case |
Order No. | 9202010000 |
Type | KOFFER PSC5-01 PP |
GTIN (EAN) | 4032248481248 |
Qty. | 1 items |
Depth | 195 mm |
Depth (inches) | 7.677 inch |
Height | 56 mm |
Height (inches) | 2.205 inch |
Width | 241 mm |
Width (inches) | 9.488 inch |
Net weight | 226 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Assortment box, empty |
Colour of body | Anthracite |
Colour of cover | Natural |
Colour of fittings | orange |
Cover material | Polypropylene |
Description of article | Assortment box, empty |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000524 |
ETIM 7.0 | EC000524 |
ETIM 8.0 | EC000524 |
ETIM 9.0 | EC000524 |
ECLASS 9.0 | 27-40-02-18 |
ECLASS 9.1 | 21-10-06-02 |
ECLASS 10.0 | 27-40-02-18 |
ECLASS 11.0 | 27-40-02-18 |
ECLASS 12.0 | 27-40-02-18 |
ECLASS 13.0 | 27-40-02-18 |
ECLASS 14.0 | 27-40-02-18 |
Accessories
ToolsAssortmentAssortment box/case (empty) and insertsInserts