Properties
Version | Sheet holes |
Order No. | 9204850000 |
Type | KOK-86X36 |
GTIN (EAN) | 4032248693788 |
Qty. | 1 items |
Height | 36 mm |
Height (inches) | 1.417 inch |
Width | 86 mm |
Width (inches) | 3.386 inch |
Net weight | 3,166 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | b28ab223-64ec-44cf-adb0-4dd6ebcae141 |
Description of article | Sheet holes rectangular 86.0 x 36.0 mm |
Size | 6 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002691 |
ETIM 7.0 | EC002691 |
ETIM 8.0 | EC002691 |
ETIM 9.0 | EC002691 |
ECLASS 9.0 | 21-04-92-40 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-92-40 |
ECLASS 11.0 | 21-04-51-92 |
ECLASS 12.0 | 21-04-51-92 |
ECLASS 13.0 | 21-04-51-92 |
ECLASS 14.0 | 21-04-51-92 |