Properties
Version | Mounting rail housing, OMNIMATE Housing - TERMINALBOX Transparent, Flip cover, Width: 5.9 mm |
Order No. | 2224040000 |
Type | KOPL MCZ 1.5 1816 |
GTIN (EAN) | 4008190967413 |
Qty. | 18 items |
Height | 1 mm |
Height (inches) | 0.039 inch |
Width | 5.9 mm |
Width (inches) | 0.232 inch |
Length | 17.6 mm |
Length (inches) | 0.693 inch |
Net weight | 0.16 g |
Insulating material | PC |
UL 94 flammability rating | V-2 |
Colour | Transparent |
Colour chart (similar) | - |
Protection degree | IP20 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_212812) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2224040000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL ANALO.SIGN.CONV. EN](http://download.weidmueller.com/asset/download/file/38237)
[MB DEVICE MANUF. EN](http://download.weidmueller.com/asset/download/file/38257) [FL MACHINE SAFETY EN](http://download.weidmueller.com/asset/download/file/38228) [FL 72H SAMPLE SER EN](http://download.weidmueller.com/asset/download/file/38294) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) |
ETIM 7.0 | EC001031 |
ETIM 8.0 | EC001031 |
ETIM 9.0 | EC001031 |
ECLASS 11.0 | 27-18-27-92 |
ECLASS 12.0 | 27-18-27-92 |
ECLASS 13.0 | 27-19-06-03 |
ROHS | Conform |