Properties
Version | Sheet holes |
Order No. | 1548400000 |
Type | KOS-M63 |
GTIN (EAN) | 4050118354027 |
Qty. | 1 items |
Diameter | 63.5 mm |
Net weight | 512 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
Description of article | M63 plate-punching machine |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002691 |
ETIM 7.0 | EC002691 |
ETIM 8.0 | EC002691 |
ETIM 9.0 | EC002691 |
ECLASS 9.0 | 21-04-92-40 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-92-40 |
ECLASS 11.0 | 21-04-51-92 |
ECLASS 12.0 | 21-04-51-92 |
ECLASS 13.0 | 21-04-51-92 |
ECLASS 14.0 | 21-04-51-92 |
Is accessory of
-
Item No.:2584120000Packaging unit:5 PC
separable cable gland, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 24.7 mm, M 63, -40 °C…120 °C, IP66
Cable Entry Systems and ComponentsCable entry system - CabtiteCabtite - Separable Cable Glands