KP-M16/-150

cable lug, terminal end,150 mm²

Item No. 1498330000

Properties

Accessories

    ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugsmechanical and electro-hydraulic tools, up to 300 mm²Tools
  • EPG 45
    Item No.:
    1500830000
    Packaging unit:
    1 PC

    Pressing tool, 6mm², 150mm², Hexagonal crimp, WM crimp, Indent crimp, Trapezoidal crimp, Oval crimping

  • EPG 60
    Item No.:
    2453810000
    Packaging unit:
    1 PC

    Pressing tools, Tools, Pressing tool, 6mm², 300mm², Hexagonal crimp, WM crimp, Indent crimp, Trapezoidal crimp, Oval crimping

  • ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugshydraulic and electro-hydraulic tools, up to 400 mm²Crimp insertsAPG 80 / HPG 80 inserts... for compression cable lugs (acc. to DIN 46235)
  • ES APG 80 HEX 150
    Item No.:
    1502720000
    Packaging unit:
    1 PC

    150mm², Hexagonal crimp

  • ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugshydraulic and electro-hydraulic tools, up to 400 mm²Crimp insertsAPG 80 / HPG 80 inserts... for tubular cable lugs (acc. to EN 13600)
  • ES APG 80 WM 150
    Item No.:
    1502550000
    Packaging unit:
    1 PC

    150mm², WM crimp

  • ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugsmechanical and electro-hydraulic tools, up to 300 mm²Crimp insertsEPG 60 inserts... for tubular cable lugs
  • ES EPG/HPG 60 WM 150
    Item No.:
    2469620000
    Packaging unit:
    1 PC

    Crimping tool insert, 150mm², WM crimp

  • ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugsmechanical and electro-hydraulic tools, up to 300 mm²Crimp insertsEPG 45 inserts... for tubular cable lugs (acc. to EN 13600)
  • ES EPG 45 WM 150
    Item No.:
    1994550000
    Packaging unit:
    1 PC

    150mm², WM crimp

  • ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugsmechanical and electro-hydraulic tools, up to 300 mm²Crimp insertsEPG 60 inserts... for compression cable lugs
  • ES EPG/HPG 60 HEX 150
    Item No.:
    2505240000
    Packaging unit:
    1 PC

    Crimping tool insert, 150mm², Hexagonal crimp

  • ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugsmechanical and electro-hydraulic tools, up to 300 mm²Crimp insertsEPG 45 inserts... for compression cable lugs (acc. to DIN 46235)
  • ES EPG 45 HEX 150
    Item No.:
    1994540000
    Packaging unit:
    1 PC

    150mm², Hexagonal crimp

  • ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugshydraulic and electro-hydraulic tools, up to 400 mm²Tools
  • HPG 60
    Item No.:
    2453820000
    Packaging unit:
    1 PC

    6mm², 300mm², Hexagonal crimp, WM crimp, Indent crimp, Trapezoidal crimp, Oval crimping

Is accessory of