Properties
Version | cable lug, terminal end,185 mm² |
Order No. | 1498540000 |
Type | KP-M8/-185 |
GTIN (EAN) | 4050118307894 |
Qty. | 25 items |
Net weight | 185 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Version | DIN series 46235, standard |
Conductor cross-section | 185 mm² |
Connection length (I) | 83 mm |
Flange width (b) | 37 mm |
Hole | M8 |
Identification number Cu | 25 K |
Inside diameter of flange (d2) | 8.4 mm |
Inside diameter of shaft (d1) | 19 mm |
Insulation | not available |
Outside diameter of shaft (d3) | 25.5 mm |
Shaft length (a) | 40 mm |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1498540000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001050 |
ETIM 7.0 | EC001050 |
ETIM 8.0 | EC001050 |
ETIM 9.0 | EC001050 |
ECLASS 9.0 | 27-40-02-03 |
ECLASS 9.1 | 27-40-02-03 |
ECLASS 10.0 | 27-40-02-03 |
ECLASS 11.0 | 27-40-02-03 |
ECLASS 12.0 | 27-40-02-03 |
ECLASS 13.0 | 27-40-02-03 |
ECLASS 14.0 | 27-40-02-03 |
ROHS | Conform |
Accessories
-
Item No.:2453810000Packaging unit:1 PC
Pressing tools, Tools, Pressing tool, 6mm², 300mm², Hexagonal crimp, WM crimp, Indent crimp, Trapezoidal crimp, Oval crimping
-
Item No.:2453820000Packaging unit:1 PC
6mm², 300mm², Hexagonal crimp, WM crimp, Indent crimp, Trapezoidal crimp, Oval crimping
-
-
-
Item No.:2505250000Packaging unit:1 PC
Crimping tool insert, Hexagonal crimp
-
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugsmechanical and electro-hydraulic tools, up to 300 mm²Tools
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugshydraulic and electro-hydraulic tools, up to 400 mm²Tools
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugsmechanical and electro-hydraulic tools, up to 300 mm²Crimp insertsEPG 60 inserts... for tubular cable lugs
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugshydraulic and electro-hydraulic tools, up to 400 mm²Crimp insertsAPG 80 / HPG 80 inserts... for compression cable lugs (acc. to DIN 46235)
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugsmechanical and electro-hydraulic tools, up to 300 mm²Crimp insertsEPG 60 inserts... for compression cable lugs
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugshydraulic and electro-hydraulic tools, up to 400 mm²Crimp insertsAPG 80 / HPG 80 inserts... for tubular cable lugs (acc. to EN 13600)
Is accessory of
-
-
-
-
-
-
-
-
Item No.:2505250000Packaging unit:1 PC
Crimping tool insert, Hexagonal crimp
-
Item No.:2505230000Packaging unit:1 PC
Crimping tool insert, Hexagonal crimp
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugshydraulic and electro-hydraulic tools, up to 400 mm²Crimp insertsAPG 80 / HPG 80 inserts... for tubular cable lugs (acc. to EN 13600)
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugshydraulic and electro-hydraulic tools, up to 400 mm²Crimp insertsAPG 80 / HPG 80 inserts... for compression cable lugs (acc. to DIN 46235)
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugsmechanical and electro-hydraulic tools, up to 300 mm²Crimp insertsEPG 60 inserts... for tubular cable lugs
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugsmechanical and electro-hydraulic tools, up to 300 mm²Crimp insertsEPG 60 inserts... for compression cable lugs