KQI-M3,5/-2,5

cable lug, terminal end,Insulated cable connector,2.5 mm²,1.5 mm² - 2.5 mm²

Item No. 1492270000

Properties

Accessories

    ToolsCrimping tools...for insulated/non-insulated contacts... for insulated connectorsCrimping tools
  • HTI 15
    Item No.:
    9014400000
    Packaging unit:
    1 PC

    Pressing tool, Tool for insulated cable connectors, 0.5mm², 2.5mm², Double crimp

  • CTI 6 G
    Item No.:
    9202850000
    Packaging unit:
    1 PC

    Pressing tool, Tool for insulated cable connectors, 0.5mm², 6mm², Oval crimping, Parallel crimp

  • CTI 6
    Item No.:
    9006120000
    Packaging unit:
    1 PC

    Pressing tool, Crimping tool for contacts, 0.5mm², 6mm², Oval crimping, Double crimp

Is accessory of

    ToolsCrimping tools...for insulated/non-insulated contacts... for insulated connectorsCrimping tools
  • CTI 6 G
    Item No.:
    9202850000
    Packaging unit:
    1 PC

    Pressing tool, Tool for insulated cable connectors, 0.5mm², 6mm², Oval crimping, Parallel crimp

  • HTI 15
    Item No.:
    9014400000
    Packaging unit:
    1 PC

    Pressing tool, Tool for insulated cable connectors, 0.5mm², 2.5mm², Double crimp

  • CTI 6
    Item No.:
    9006120000
    Packaging unit:
    1 PC

    Pressing tool, Crimping tool for contacts, 0.5mm², 6mm², Oval crimping, Double crimp

  • Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsDRI (16 mm width)Sockets
  • SDI 1CO ECO
    Item No.:
    7760056346
    Packaging unit:
    10 PC

    D-SERIES DRI, Relay socket, Number of contacts: 1, CO contact, Continuous current: 12 A, Screw connection