Properties
Version | cable lug, terminal end,Insulated cable connector,10 mm²,10 mm² - 10 mm² |
Order No. | 1492430000 |
Type | KQI-M5/-10 |
GTIN (EAN) | 4050118302349 |
Qty. | 50 items |
Net weight | 2.76 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Conductor cross-section | 10 mm² |
Conductor cross-section, max. | 10 mm² |
Conductor cross-section, min. | 10 mm² |
Connection length (I) | 24.5 mm |
Hole | M 5 |
Identification colour | red |
Inside diameter of collar (d4) | 8 mm |
Inside diameter of flange (d2) | 5.3 mm |
Inside diameter of shaft (d1) | 4.5 mm |
Insulation | Available |
Material/plastic | PA |
Outside diameter of shaft (d3) | 10 mm |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1492430000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001059 |
ETIM 7.0 | EC001059 |
ETIM 8.0 | EC001059 |
ETIM 9.0 | EC001059 |
ECLASS 9.0 | 27-40-02-12 |
ECLASS 9.1 | 27-40-02-12 |
ECLASS 10.0 | 27-40-02-12 |
ECLASS 11.0 | 27-40-02-12 |
ECLASS 12.0 | 27-40-02-12 |
ECLASS 13.0 | 27-40-02-12 |
ECLASS 14.0 | 27-40-02-12 |
ROHS | Conform |
Accessories
-
Item No.:1500830000Packaging unit:1 PC
Pressing tool, 6mm², 150mm², Hexagonal crimp, WM crimp, Indent crimp, Trapezoidal crimp, Oval crimping
-
Item No.:2453810000Packaging unit:1 PC
Pressing tools, Tools, Pressing tool, 6mm², 300mm², Hexagonal crimp, WM crimp, Indent crimp, Trapezoidal crimp, Oval crimping
-
Item No.:2453820000Packaging unit:1 PC
6mm², 300mm², Hexagonal crimp, WM crimp, Indent crimp, Trapezoidal crimp, Oval crimping
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugsmechanical and electro-hydraulic tools, up to 300 mm²Tools
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugshydraulic and electro-hydraulic tools, up to 400 mm²Tools
Is accessory of
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugsmechanical and electro-hydraulic tools, up to 300 mm²Crimp insertsEPG 60 inserts... for insulated connectors