Properties
Version | cable lug, terminal end,Insulated cable connector,2.5 mm²,1.5 mm² - 2.5 mm² |
Order No. | 1492320000 |
Type | KQI-M6/-2,5 |
GTIN (EAN) | 4050118302417 |
Qty. | 100 items |
Net weight | 1.18 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Conductor cross-section | 2.5 mm² |
Conductor cross-section, max. | 2.5 mm² |
Conductor cross-section, min. | 1.5 mm² |
Connection length (I) | 22 mm |
Hole | M 6 |
Identification colour | blue |
Inside diameter of collar (d4) | 4.4 mm |
Inside diameter of flange (d2) | 6.5 mm |
Inside diameter of shaft (d1) | 2.3 mm |
Insulation | Available |
Material/plastic | PC |
Outside diameter of shaft (d3) | 11 mm |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1492320000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001059 |
ETIM 7.0 | EC001059 |
ETIM 8.0 | EC001059 |
ETIM 9.0 | EC001059 |
ECLASS 9.0 | 27-40-02-12 |
ECLASS 9.1 | 27-40-02-12 |
ECLASS 10.0 | 27-40-02-12 |
ECLASS 11.0 | 27-40-02-12 |
ECLASS 12.0 | 27-40-02-12 |
ECLASS 13.0 | 27-40-02-12 |
ECLASS 14.0 | 27-40-02-12 |
ROHS | Conform |