Properties
Version | cable lug, terminal end,400 mm² |
Order No. | 2578040000 |
Type | KRN-M16/-400 |
GTIN (EAN) | 4064675018131 |
Qty. | 15 items |
Net weight | 203.45 g |
Conductor cross-section | 400 mm² |
Connection length (I) | 92 mm |
Flange width (b) | 49 mm |
Hole | M 16 |
Inside diameter of flange (d2) | 17 mm |
Inside diameter of shaft (d1) | 27.5 mm |
Insulation | not available |
Outside diameter of shaft (d3) | 33.5 mm |
Shaft length (a) | 47 mm |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001051 |
ETIM 7.0 | EC001051 |
ETIM 8.0 | EC001051 |
ETIM 9.0 | EC001051 |
ECLASS 9.0 | 27-40-02-05 |
ECLASS 9.1 | 27-40-02-05 |
ECLASS 10.0 | 27-40-02-05 |
ECLASS 11.0 | 27-40-02-05 |
ECLASS 12.0 | 27-40-02-05 |
ECLASS 13.0 | 27-40-02-05 |
ROHS | Conform |