Properties
Version | cable lug, terminal end,2.5 mm² |
Order No. | 1495100000 |
Type | KRN-M5/-2,5 |
GTIN (EAN) | 4050118304879 |
Qty. | 100 items |
Net weight | 1.75 g |
Version | Euro series, standard |
Conductor cross-section | 2.5 mm² |
Connection length (I) | 16 mm |
Flange width (b) | 10 mm |
Hole | M 5 |
Inside diameter of flange (d2) | 5.3 mm |
Inside diameter of shaft (d1) | 2.4 mm |
Insulation | not available |
Outside diameter of shaft (d3) | 4.4 mm |
Shaft length (a) | 6.5 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_54232) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1495100000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1495100000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1495100000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001051 |
ETIM 7.0 | EC001051 |
ETIM 8.0 | EC001051 |
ETIM 9.0 | EC001051 |
ECLASS 9.0 | 27-40-02-05 |
ECLASS 9.1 | 27-40-02-05 |
ECLASS 10.0 | 27-40-02-05 |
ECLASS 11.0 | 27-40-02-05 |
ECLASS 12.0 | 27-40-02-05 |
ECLASS 13.0 | 27-40-02-05 |
ROHS | Conform |
Accessories
-
Item No.:9014610000Packaging unit:1 PC
Pressing tool, Crimping tool for contacts, 0.5mm², 6mm², Indent crimp
ToolsCrimping tools...for insulated/non-insulated contacts... for non-insulated contactsCrimping tools
Is accessory of
-
Item No.:9014610000Packaging unit:1 PC
Pressing tool, Crimping tool for contacts, 0.5mm², 6mm², Indent crimp
ToolsCrimping tools...for insulated/non-insulated contacts... for non-insulated contactsCrimping tools