Properties
Version | KSP (Klippon shroud), Protective cap, PVC |
Order No. | 1076750000 |
Type | KSP EL46 |
GTIN (EAN) | 4032248838561 |
Qty. | 10 items |
Delivery status | This article will no longer be available in the future. |
Available until | 30.07.2023 |
Height | 198 mm |
Height (inches) | 7.795 inch |
Length | 205 mm |
Length (inches) | 8.071 inch |
Wall thickness, min. | 2 mm |
Wall thickness, max. | 2 mm |
Net weight | 65.2 g |
Operating temperature | -25 °C...70 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Gap, internal dimension B | 105 mm |
Halogen | No |
Hardness (Shore A) | 65 |
Inside diameter D2 | 46 mm |
Material | PVC |
O.D. | 50 mm |
Operating temperature range, max. | 70 °C |
Operating temperature range, min. | -25 °C |
Silicone | No |
Thickness | 2 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_70121) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1076750000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000441 |
ETIM 7.0 | EC000441 |
ETIM 8.0 | EC000441 |
ETIM 9.0 | EC000441 |
ETIM 10.0 | EC000441 |
ECLASS 9.0 | 27-14-44-32 |
ECLASS 9.1 | 27-14-44-90 |
ECLASS 10.0 | 27-14-44-32 |
ECLASS 11.0 | 27-14-44-32 |
ECLASS 12.0 | 27-14-08-07 |
ECLASS 13.0 | 27-14-08-07 |
ECLASS 14.0 | 27-14-08-07 |
ECLASS 15.0 | 27-14-08-07 |
ROHS | Conform |