Version | Enclosures, Height: 303 mm, Width: 290 mm, Depth: 157.5 mm, Gland plates: Bottom, top, Material: Stainless steel 1.4301 (304), untreated, silver |
Order No. | 8000092462 |
Type | KTB FS 302915 S2N2 ANGLEDBOX EDGE HV |
GTIN (EAN) | 4099986672307 |
Qty. | 1 items |
Depth | 157,5 mm |
Depth (inches) | 6,201 inch |
Height | 303 mm |
Height (inches) | 11,929 inch |
Width | 290 mm |
Width (inches) | 11,417 inch |
Net weight | 10.800 g |
Operating temperature | -60 °C...135 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Flange plate | Yes |
Gland plates |
Bottom
top |
Impact resistance | 10 J version standard |
Lid attachment | M6 hex-head slotted screws SW10 |
Material | Stainless steel 1.4301 (304) |
Material thickness of cover | 1,5 mm |
Material thickness of enclosure | 1,5 mm |
Material thickness of flange | 3 mm |
Operating temperature, max. | 135 °C |
Operating temperature, min. | -60 °C |
Protection degree |
IP66
IP67 |
Seal material | Silicone |
Standards |
EN 61373 1b
EN 45545 HL3 EN 15085 CL2 |
Surface finish | untreated |
UL 94 flammability rating | V-0 |
HV 4000 | 1x4 |
Fuse holder available | No |
Fuse holder available | No |
Material | Stainless steel 1.4301 (304) |
Surface finish | untreated |
UL 94 flammability rating | V-0 |
Colour | silver |
Colour chart (similar) | RAL 7001 |
Protection degree |
IP66
IP67 |
Drill holes side A | none |
Drill holes side B | none |
Material | Stainless steel 1.4301 (304) |
Reference product |
|
Catalogues |
ETIM 6.0 | EC000261 |
ETIM 7.0 | EC000261 |
ETIM 8.0 | EC000261 |
ETIM 9.0 | EC000261 |
ETIM 10.0 | EC000261 |
ECLASS 9.0 | 27-18-01-01 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-18-01-01 |
ECLASS 11.0 | 27-18-01-01 |
ECLASS 12.0 | 27-18-01-01 |
ECLASS 13.0 | 27-18-01-01 |
ECLASS 14.0 | 27-18-01-01 |
ECLASS 15.0 | 27-18-01-01 |