KTB FS 916120 S4E3

Klippon TB FS (Terminal Box - Fixing Screw), Empty enclosure, stainless steel enclosure, Height: 914 mm, Width: 610 mm, Depth: 200 mm, Gland plates: Bottom, left, right, Material: Stainless steel 1.4404 (316L), electropolished, silver

Item No. 1196680000

Properties

Accessories

    Enclosure Systems and ComponentsSteel enclosuresKlippon® TBAccessories - Klippon® TBGland platesGland plates made out of stainless steel - 3 mmGland plates without earthing studs
  • KTB GP 916120 CD S4
    Item No.:
    1281300000
    Packaging unit:
    1 PC

    Klippon TB (Terminal Box), flange plate, straight, Height: 417 mm, Width: 167 mm, Depth: 3 mm, Gland plates: left, right, Material: Stainless steel 1.4404, electropolished, silver

  • KTB GP 916120 AB S4
    Item No.:
    1281290000
    Packaging unit:
    1 PC

    Klippon TB (Terminal Box), flange plate, straight, Height: 600 mm, Width: 167 mm, Depth: 3 mm, Gland plates: top, Bottom, Material: Stainless steel 1.4404, electropolished, silver

  • Enclosure Systems and ComponentsSteel enclosuresKlippon® TBAccessories - Klippon® TBRain hoodsStainless steel 1.4404 (316L)
  • KTB RNHD 916120 S4E R
    Item No.:
    1314330000
    Packaging unit:
    1 PC

    Klippon TB (Terminal Box), Rain hood, Height: 55.9 mm, Width: 615 mm, Depth: 211.2 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver

  • Enclosure Systems and ComponentsSteel enclosuresKlippon® TBAccessories - Klippon® TBEarthing stud
  • PEBZ M10 KTB S4 SET
    Item No.:
    1192690000
    Packaging unit:
    1 PC

    Klippon TB (Terminal Box), Earthing stud, Miscellaneous, Height: 21 mm, Width: 21 mm, Depth: 48.7 mm, Material: Stainless steel 1.4404, untreated, silver

  • PEBZ M10 KTB BR SET
    Item No.:
    1192680000
    Packaging unit:
    1 PC

    Klippon TB (Terminal Box), Earthing stud, Miscellaneous, Height: 21 mm, Width: 21 mm, Depth: 48.7 mm, Material: Brass, untreated, silver

  • Enclosure Systems and ComponentsSteel enclosuresKlippon® TBAccessories - Klippon® TBTerminal railsTS 35Depth 7.5 mm
  • TS35X7.5 ST KTB9161 HOR
    Item No.:
    8000006729
    Packaging unit:
    20 PC

    Rail, TS 35, TS 35 x 7.5, Width: 535 mm, without slot, Steel, galvanized, chromium-plated

  • TS35X7.5 ST KTB9161 VER
    Item No.:
    8000006718
    Packaging unit:
    20 PC

    Rail, TS 35, TS 35 x 7.5, Width: 845 mm, without slot, Steel, galvanized, chromium-plated

  • Enclosure Systems and ComponentsSteel enclosuresKlippon® TBAccessories - Klippon® TBDocument holders
  • DOHA KTB A5 S2 R
    Item No.:
    1252750000
    Packaging unit:
    1 PC

    Klippon TB (Terminal Box), Document holders, Riveted, Height: 150 mm, Width: 180 mm, Depth: 20 mm, Material: Stainless steel 1.4301, Mirror polished, silver

  • DOHA KTB A6 S2 R
    Item No.:
    1252780000
    Packaging unit:
    1 PC

    Klippon TB (Terminal Box), Document holders, Riveted, Height: 110 mm, Width: 130 mm, Depth: 20 mm, Material: Stainless steel 1.4301, Mirror polished, silver

  • DOHA KTB A4 S2 R
    Item No.:
    1252730000
    Packaging unit:
    1 PC

    Klippon TB (Terminal Box), Document holders, Riveted, Height: 200 mm, Width: 240 mm, Depth: 20 mm, Material: Stainless steel 1.4301, Mirror polished, silver

  • Enclosure Systems and ComponentsSteel enclosuresKlippon® TBAccessories - Klippon® TBGland platesGland plates made out of stainless steel - 3 mmGland plates with earthing studs
  • KTB GP 916120 AB S4 PE
    Item No.:
    2024470000
    Packaging unit:
    1 PC

    Klippon TB (Terminal Box), flange plate, straight, Height: 600 mm, Width: 167 mm, Depth: 3 mm, Gland plates: top, Bottom, Material: Stainless steel 1.4404, electropolished, silver

  • KTB GP 916120 CD S4 PE
    Item No.:
    2024490000
    Packaging unit:
    1 PC

    Klippon TB (Terminal Box), flange plate, Height: 417 mm, Width: 167 mm, Depth: 3 mm, Gland plates: left, right, Material: Stainless steel 1.4404, electropolished, silver

  • Enclosure Systems and ComponentsSteel enclosuresKlippon® TBAccessories - Klippon® TBInstallation material
  • FKSC M6X8 D9/SW3
    Item No.:
    0642600000
    Packaging unit:
    50 PC

    Klippon TB (Terminal Box), Mounting screw, Material: Steel

  • SD FIXING SET
    Item No.:
    1285200000
    Packaging unit:
    1 PC

    Klippon TB (Terminal Box), Identification plate fixing set, Height: 12 mm, Width: 12 mm, Depth: 16.4 mm, Material: Stainless steel, rust-proof, untreated, silver

  • Enclosure Systems and ComponentsSteel enclosuresKlippon® TBAccessories - Klippon® TBMounting plates914 x 610mm
  • KTB MOPL 9161 S2N
    Item No.:
    1193910000
    Packaging unit:
    1 PC

    Klippon TB (Terminal Box), Mounting plate, Height: 859 mm, Width: 549 mm, Depth: 12 mm, Material: Stainless steel 1.4301 (304), untreated, silver

  • KTB MOPL 9161 S2N H
    Item No.:
    1257760000
    Packaging unit:
    1 PC

    Klippon TB (Terminal Box), Mounting plate, prepunched, Height: 859 mm, Width: 549 mm, Depth: 12 mm, Material: Stainless steel 1.4301 (304), untreated, silver

  • KTB MOPL 9161 MSZN H
    Item No.:
    2022740000
    Packaging unit:
    1 PC

    Klippon TB (Terminal Box), Mounting plate, prepunched, Height: 859 mm, Width: 549 mm, Depth: 12 mm, Material: Sheet steel, galvanized, silver

  • KTB MOPL 9161 MSZN
    Item No.:
    1194040000
    Packaging unit:
    1 PC

    Klippon TB (Terminal Box), Mounting plate, Height: 859 mm, Width: 549 mm, Depth: 12 mm, Material: Sheet steel, galvanized, silver

  • Enclosure Systems and ComponentsSteel enclosuresKlippon® TBAccessories - Klippon® TBType label holder
  • TPSDHA KTB 70X70M3 S2 R
    Item No.:
    1279320000
    Packaging unit:
    1 PC

    Klippon TB (Terminal Box), Ratings plate holder, Riveted, Height: 70 mm, Width: 70 mm, Depth: 20 mm, Material: Stainless steel 1.4301, Mirror polished, silver

  • TPSDHA KTB 100X25 S2 2R
    Item No.:
    1257640000
    Packaging unit:
    1 PC

    Klippon TB (Terminal Box), Ratings plate holder, Riveted, Height: 25 mm, Width: 141 mm, Depth: 16.5 mm, Material: Stainless steel 1.4301, Mirror polished, silver

  • TPSDHA KTB 130X50 S2 R
    Item No.:
    1283450000
    Packaging unit:
    1 PC

    Klippon TB (Terminal Box), Ratings plate holder, Riveted, Height: 50 mm, Width: 171 mm, Depth: 16.5 mm, Material: Stainless steel 1.4301, Mirror polished, silver

  • Enclosure Systems and ComponentsSteel enclosuresKlippon® TBAccessories - Klippon® TBRain hoodsStainless steel 1.4301
  • KTB RNHD 916120 R
    Item No.:
    1281570000
    Packaging unit:
    1 PC

    Klippon TB (Terminal Box), Rain hood, Height: 55.9 mm, Width: 615 mm, Depth: 211.2 mm, Material: Stainless steel 1.4301, Mirror polished, silver

  • Enclosure Systems and ComponentsSteel enclosuresKlippon® TBAccessories - Klippon® TBGland platesGland plates made out of stainless steel - 6 mm
  • KTB GP 916120 AB S4 6MM
    Item No.:
    1256730000
    Packaging unit:
    1 PC

    Klippon TB (Terminal Box), flange plate, straight, Height: 600 mm, Width: 167 mm, Depth: 6 mm, Gland plates: top, Bottom, Material: Stainless steel 1.4404, electropolished, silver

  • KTB GP 916120 CD S4 6MM
    Item No.:
    1256740000
    Packaging unit:
    1 PC

    Klippon TB (Terminal Box), flange plate, straight, Height: 417 mm, Width: 167 mm, Depth: 6 mm, Gland plates: left, right, Material: Stainless steel 1.4404, electropolished, silver

  • Enclosure Systems and ComponentsSteel enclosuresKlippon® TBAccessories - Klippon® TBTerminal railsTS 35Depth 15 mm
  • TS35X15 ST KTB9161 HOR-C
    Item No.:
    8000073133
    Packaging unit:
    20 PC

    Rail, TS 35, TS 35 x 15, Width: 535 mm, without slot, Steel, galvanic zinc plated and passivated

  • TS35X15 ST KTB9161 VER-C
    Item No.:
    8000073135
    Packaging unit:
    20 PC

    Rail, TS 35, TS 35 x 15, Width: 845 mm, without slot, Steel, galvanic zinc plated and passivated

  • TS35X15 ST KTB9161 VER
    Item No.:
    8000073134
    Packaging unit:
    20 PC

    Rail, TS 35, TS 35 x 15, Width: 845 mm, without slot, Steel, galvanic zinc plated and passivated

  • TS35X15 ST KTB9161 HOR
    Item No.:
    8000073132
    Packaging unit:
    20 PC

    Rail, TS 35, TS 35 x 15, Width: 535 mm, without slot, Steel, galvanic zinc plated and passivated

  • Enclosure Systems and ComponentsSteel enclosuresKlippon® EBAccessories - Klippon® EBMounting plates
  • GFSC M5X10 TX20 SET
    Item No.:
    1274150000
    Packaging unit:
    1 PC

    Klippon EB (Essential Box), Mounting screw, Height: 13.3 mm, Width: 8.5 mm, Depth: 8.5 mm, Material: Steel, galvanized, galvanic zinc plated and passivated, silver