Properties
Order No. | 8000114893 |
Type | KTB GP 62XX15 CD S4 PE |
GTIN (EAN) | 4099986797321 |
Qty. | 1 items |
Depth | 3 mm |
Depth (inches) | 0.118 inch |
568 mm | |
Height (inches) | 22.362 inch |
Width | 117 mm |
Width (inches) | 4.606 inch |
Net weight | 1,587.4 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Flange plate | Yes |
Gland plates |
left
right |
Material | Stainless steel 1.4404 (316L) |
Material thickness | 3 mm |
Protection class (UL) |
Type 3
Type 4X Type 12 |
Surface finish | electropolished |
Material | Stainless steel 1.4404 (316L) |
Material thickness | 3 mm |
Surface finish | electropolished |
Flange plate earthing | Welded-on M6 x 10 stainless-steel earth stud |
Catalogues | [Calogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000211 |
ETIM 7.0 | EC000211 |
ETIM 8.0 | EC000211 |
ETIM 9.0 | EC000211 |
ECLASS 9.0 | 27-14-24-21 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-14-24-21 |
ECLASS 11.0 | 27-14-24-21 |
ECLASS 12.0 | 27-14-24-21 |
ECLASS 13.0 | 27-14-24-21 |
ECLASS 14.0 | 27-14-24-21 |
Approvals |  |
ROHS | Conform |