Properties
Version | Klippon TB (Terminal Box), flange plate, straight, Height: 341 mm, Width: 167 mm, Depth: 3 mm, Gland plates: left, right, Material: Stainless steel 1.4404, electropolished, silver |
Order No. | 1281260000 |
Type | KTB GP 765020 CD S4 |
GTIN (EAN) | 4050118071566 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 31.10.2024 |
Alternative product | [8000112996](~/p/8000112996) |
Depth | 3 mm |
Depth (inches) | 0.118 inch |
Height | 341 mm |
Height (inches) | 13.425 inch |
Width | 167 mm |
Width (inches) | 6.575 inch |
Net weight | 1,370 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Type 3
Type 4X Type 12 |
|
Gland plates |
left
right |
Integral fixing | Screwed |
Material | Stainless steel 1.4404 |
Material thickness | 3 mm |
Surface finish | electropolished |
Material | Stainless steel 1.4404 |
Material thickness | 3 mm |
Surface finish | electropolished |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1281260000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000211 |
ETIM 7.0 | EC000211 |
ETIM 8.0 | EC000211 |
ETIM 9.0 | EC000211 |
ECLASS 9.0 | 27-14-24-21 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-14-24-21 |
ECLASS 11.0 | 27-14-24-21 |
ECLASS 12.0 | 27-14-24-21 |
ECLASS 13.0 | 27-14-24-21 |
ECLASS 14.0 | 27-14-24-21 |
ROHS | Conform |