Properties
Version | Klippon TB MH (Terminal Box - Multi Hinge), Empty enclosure, stainless steel enclosure, Height: 350 mm, Width: 350 mm, Depth: 150 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), electropolished, silver |
Order No. | 8000108835 |
Type | KTB MH 353515 S4E1 |
GTIN (EAN) | 4099986660427 |
Qty. | 1 items |
Depth | 150 mm |
Depth (inches) | 5.905 inch |
Height | 350 mm |
Height (inches) | 13.78 inch |
Width | 350 mm |
Width (inches) | 13.78 inch |
Net weight | 8,950 g |
Operating temperature | -60 °C...135 °C |
Note: room temperature (service) | Limited to IP66 protection when used in temperatures greater than 105 °C. |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 64dfc213-93f0-4c79-8ffa-c97fa9dcb873 |
M12 | 52 |
M16 | 30 |
M20 | 16 |
M25 | 12 |
M32 | 5 |
M40 | 4 |
M50 | 3 |
M63 | 3 |
M75 | 0 |
M12 | 52 |
M16 | 30 |
M20 | 16 |
M25 | 12 |
M32 | 5 |
M40 | 4 |
M50 | 3 |
M63 | 3 |
M75 | 0 |
M12 | 60 |
M16 | 36 |
M20 | 20 |
M25 | 16 |
M32 | 6 |
M40 | 5 |
M50 | 4 |
M63 | 3 |
M75 | 0 |
Approval conditions |
ATEX
IECEX INMETRO cULus |
Attestation of Conformatiy No. (AoC) | DE PS261X 160309 001ISS06 |
Certificate no. empty enclosure (ATEX) | IBExU14ATEX1028 U |
Certificate no. empty enclosure (IECEx) | IECEx IBE 14.0004U |
Certificate no. empty enclosure (INMETRO) | LMP 21.0016U |
Certificate no. Terminal Box (ATEX) | IBExU14ATEX1050 |
Certificate no. Terminal Box (IECEx) | IECEXIBE14.0013 |
Certificate no. Terminal Box (INMETRO) | LMP 21.0017 |
Certificate No. UL 508A | E223801 |
Certificate No. UL Haz.Loc. | E223792 |
Certificate No. UL Ord.Loc. | E243298 |
Certificate No. UL Terminal Box | E223792 |
Declaration of Conformatiy No. (DoC LVD) | DE PS261X 160412 001ISS03 |
Enclosure attachment | 4 welded-on mounting feet with 11 mm holes (2 slotted feet and 2 cross-shaped feet) |
Flange plate | Yes |
Gland plates | Bottom |
Impact resistance |
10 J version standard
7 joules in acc. with IEC 60079-0 |
Lid | Yes |
Lid attachment | 4 hinges and M6 hex-head slotted screws SW10 |
Material | Stainless steel 1.4404 (316L) |
Material thickness of cover | 1.5 mm |
Material thickness of enclosure | 1.5 mm |
Material thickness of flange | 3 mm |
Note: protection class | If used in temperature ranges above 105 °C, IP protection is limited to IP 66. |
Number of lid screws | 4 |
Opening angle lid | 130 ° |
Operating temperature, max. | 135 °C |
Operating temperature, min. | -60 °C |
Position PE bolts | Enclosure side C |
Protection class (UL) |
Type 3
Type 4X Type 12 |
Protection degree |
IP66
IP67 |
Seal material | Silicone |
Seal material of cover | Silicone |
Seal material of flange plate | Silicone |
Silicone | Yes |
Standards |
DIN EN 62208 - Empty enclosure standard
DIN EN 61373 Class 1B** DIN EN 15085-2 EN 60079-0 EN 60079-7 EN 60079-31 IEC 60079-0 IEC 60079-7 IEC 60079-31 |
Surface finish | electropolished |
Torque for lid screws | 2.5 Nm |
WDU 10 / ZDU 10 | 2x25 |
WDU 16 / ZDU 16 | 1x20 |
WDU 2,5 / ZDU 2,5 / IDU 2,5 | 2x49 |
WDU 35 / ZDU 35 | 1x15 |
WDU 4 / ZDU 4 | 2x41 |
WDU 6 / ZDU 6 | 2x31 |
Earth, enclosure, cover | Welded-on M6 stainless-steel earth stud in enclosure body and lid. |
Earth, enclosure, external | Continuous M10 earth stud in body enclosure |
Earth, enclosure, internal | Welded-on M6 stainless-steel earth stud in enclosure body and lid. |
WDU 10 / ZDU 10 | 2x25 |
WDU 16 / ZDU 16 | 1x20 |
WDU 2,5 / ZDU 2,5 / IDU 2,5 | 2x49 |
WDU 35 / ZDU 35 | 1x15 |
WDU 4 / ZDU 4 | 2x41 |
WDU 6 / ZDU 6 | 2x31 |
Approval/Certificate/Document of Conformity |
[CCC 2020322303002358 KTB Assembly Enclosure](https://mdcop.weidmueller.com/mediadelivery/asset/900_177321)
[CCC 2020322303002357 KTB Empty Enclosure](https://mdcop.weidmueller.com/mediadelivery/asset/900_177322) [P4610581_1](https://mdcop.weidmueller.com/mediadelivery/asset/900_157714) [24-01-100099/E24-01-102546/NB10](https://mdcop.weidmueller.com/mediadelivery/asset/900_246668) [CERTIFICADO LMP 21.0017 KLIPPON TB](https://mdcop.weidmueller.com/mediadelivery/asset/900_307810) [EU Declaration of Conformity - Klippon TB Empty Enclosures - DoC DE PS261X 160412 001ISS03](https://mdcop.weidmueller.com/mediadelivery/asset/900_40362) [UKCA Declaration of Conformity - Klippon TB Empty Enclosures - UKCA DE PS261X 220623 001ISS00](https://mdcop.weidmueller.com/mediadelivery/asset/900_319916) [CERTIFICADO - LMP 21.0016U_INVÓLUCRO VAZIO KLIPPON TB FS... (KTB FS), TB MH... (KTB MH), TB QL... (KTB QL) (Rev.02)](https://mdcop.weidmueller.com/mediadelivery/asset/900_314827) [Attestation of Conformity - Klippon TB Empty Enclosures - AoC DE PS261X 160309 001ISS06](https://mdcop.weidmueller.com/mediadelivery/asset/900_40358) [UKCA Attestation of Conformity - Klippon TB Empty Enclosures - AoC UKCA DE PS261X 220623 000ISS00](https://mdcop.weidmueller.com/mediadelivery/asset/900_319911) [IBEXU14ATEX1028U](https://mdcop.weidmueller.com/mediadelivery/asset/900_157700) [IBEXU14ATEX1050](https://mdcop.weidmueller.com/mediadelivery/asset/900_157701) [IECEXIBE14.0004U](https://mdcop.weidmueller.com/mediadelivery/asset/900_157702) [IECEXIBE14.0013](https://mdcop.weidmueller.com/mediadelivery/asset/900_157703) [TAE000013S](https://mdcop.weidmueller.com/mediadelivery/asset/900_157704) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_299954) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8000108835) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000261 |
ETIM 7.0 | EC000261 |
ETIM 8.0 | EC000261 |
ETIM 9.0 | EC000261 |
ECLASS 9.0 | 27-18-01-01 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-18-01-01 |
ECLASS 11.0 | 27-18-01-01 |
ECLASS 12.0 | 27-18-01-01 |
ECLASS 13.0 | 27-18-01-01 |
ECLASS 14.0 | 27-18-01-01 |
Approvals | ![CE](/picture/CE.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
Accessories
-
Item No.:1274150000Packaging unit:1 PC
Klippon EB (Essential Box), Mounting screw, Height: 13.3 mm, Width: 8.5 mm, Depth: 8.5 mm, Material: Steel, galvanized, galvanic zinc plated and passivated, silver
-
Item No.:8000114900Packaging unit:1 PC
Klippon TB (Terminal Box), flange plate, Gland plates: top, Bottom, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:0642600000Packaging unit:50 PC
Klippon TB (Terminal Box), Mounting screw, Material: Steel
-
Item No.:1285200000Packaging unit:1 PC
Klippon TB (Terminal Box), Identification plate fixing set, Height: 12 mm, Width: 12 mm, Depth: 16.4 mm, Material: Stainless steel, rust-proof, untreated, silver
-
Item No.:1192680000Packaging unit:1 PC
Klippon TB (Terminal Box), Earthing stud, Miscellaneous, Height: 21 mm, Width: 21 mm, Depth: 48.7 mm, Material: Brass, untreated, silver
-
Item No.:1192690000Packaging unit:1 PC
Klippon TB (Terminal Box), Earthing stud, Miscellaneous, Height: 21 mm, Width: 21 mm, Depth: 48.7 mm, Material: Stainless steel 1.4404, untreated, silver
-
Item No.:8000114154Packaging unit:1 PC
Klippon TB (Terminal Box), flange plate, Gland plates: top, Bottom, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:8000116370Packaging unit:20 PC
Klippon TB (Terminal Box), Enclosures, without slot, Height: 35 mm, Width: 289 mm, Depth: 15 mm, Material: Steel, galvanic zinc plated and passivated, silver
-
Item No.:8000116351Packaging unit:20 PC
Klippon TB (Terminal Box), Enclosures, without slot, Height: 35 mm, Width: 295 mm, Depth: 15 mm, Material: Steel, galvanic zinc plated and passivated, silver
-
Item No.:8000116110Packaging unit:20 PC
Klippon TB (Terminal Box), Enclosures, without slot, Height: 35 mm, Width: 289 mm, Depth: 7.5 mm, Material: Steel, galvanic zinc plated and passivated, silver
-
Item No.:8000116100Packaging unit:20 PC
Klippon TB (Terminal Box), Enclosures, without slot, Height: 35 mm, Width: 295 mm, Depth: 7.5 mm, Material: Steel, galvanic zinc plated and passivated, silver
-
Item No.:1279320000Packaging unit:1 PC
Klippon TB (Terminal Box), Ratings plate holder, Riveted, Height: 70 mm, Width: 70 mm, Depth: 20 mm, Material: Stainless steel 1.4301, Mirror polished, silver
-
Item No.:8000110194Packaging unit:1 PC
Klippon TB (Terminal Box), Mounting plate, Height: 295 mm, Width: 289 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, silver
-
Item No.:8000115914Packaging unit:1 PC
Klippon TB (Terminal Box), Mounting plate, Height: 295 mm, Width: 289 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, silver
-
Item No.:8000115903Packaging unit:1 PC
Klippon TB (Terminal Box), Mounting plate, Height: 259 mm, Width: 289 mm, Depth: 1.5 mm, Material: Stainless steel 1.4301 (304), untreated, silver
-
Item No.:8000117037Packaging unit:20 PC
Klippon TB (Terminal Box), Enclosures, Height: 20 mm, Width: 310 mm, Depth: 10 mm, Material: Steel, galvanized, silver
-
Item No.:8000117050Packaging unit:20 PC
Klippon TB (Terminal Box), Enclosures, Height: 20 mm, Width: 310 mm, Depth: 10 mm, Material: Steel, galvanized, silver
-
Item No.:8000112998Packaging unit:1 PC
Klippon TB (Terminal Box), flange plate, Gland plates: Bottom, top, Material: Stainless steel 1.4404 (316L), electropolished, silver
Individual parts
-
Item No.:1192680000Packaging unit:1 PC
Klippon TB (Terminal Box), Earthing stud, Miscellaneous, Height: 21 mm, Width: 21 mm, Depth: 48.7 mm, Material: Brass, untreated, silver