Properties
Version | Klippon TB MH (Terminal Box - Multi Hinge), Empty enclosure, stainless steel enclosure, Height: 480 mm, Width: 480 mm, Depth: 150 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver |
Order No. | 1195100000 |
Type | KTB MH 484815 S4E0 |
GTIN (EAN) | 4032248977871 |
Qty. | 1 items |
Depth | 150 mm |
Depth (inches) | 5.905 inch |
Height | 480 mm |
Height (inches) | 18.898 inch |
Width | 480 mm |
Width (inches) | 18.898 inch |
Mounting dimension - height | 327 mm |
Mounting dimension - width | 506 mm |
Net weight | 12,160 g |
Operating temperature | -60 °C...135 °C |
Note: room temperature (service) | Limited to IP66 protection when used in temperatures greater than 105 °C. |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 8d5fcdfe-c58e-44e1-a6b4-74d2bbccc9dd |
M12 | 36 |
M16 | 20 |
M20 | 17 |
M25 | 7 |
M32 | 6 |
M40 | 5 |
M50 | 4 |
M63 | 0 |
M75 | 0 |
M12 | 36 |
M16 | 20 |
M20 | 17 |
M25 | 7 |
M32 | 6 |
M40 | 5 |
M50 | 4 |
M63 | 0 |
M75 | 0 |
M12 | 39 |
M16 | 22 |
M20 | 19 |
M25 | 8 |
M32 | 7 |
M40 | 6 |
M50 | 5 |
M63 | 0 |
M75 | 0 |
Approval conditions |
ATEX
CCoE cULus DNV IECEX INMETRO KC NEPSI CCC UL AEx Class Div. UL AEx Class Zone |
Attestation of Conformatiy No. (AoC) | DE PS261X 160309 001ISS06 |
Certificate No. (ATEX) | PTB11ATEX2019 |
Certificate No. (CCOE) | P461058_1 |
Certificate no. (cULus) | E243298 |
Certificate No. (DNV) | TAE000013S |
Certificate No. (IECEX) | IECEXPTB11.0071 |
Certificate no. (INMETRO) | IEX13.0006U |
Certificate No. Electronic Box (NEPSI) | 2020322303003289 |
Certificate no. empty enclosure (ATEX) | IBExU14ATEX1028 U |
Certificate no. empty enclosure (ECAS) | 21-09-25241/E21-09-053807 |
Certificate no. empty enclosure (IECEx) | IECEx IBE 14.0004U |
Certificate no. empty enclosure (INMETRO) | LMP 21.0016U |
Certificate no. Terminal Box (AEx) | E223792 |
Certificate no. Terminal Box (ATEX) | IBExU14ATEX1050 |
Certificate no. Terminal Box (IECEx) | IECEXIBE14.0013 |
Certificate no. Terminal Box (INMETRO) | LMP 21.0017 |
Certificate no. Terminal Box (KOSHA) | 16-AV4BO-0245X |
Certificate No. UL 508A | E223801 |
Certificate No. UL Haz.Loc. | E223792 |
Certificate No. UL Ord.Loc. | E243298 |
Certificate No. UL Terminal Box | E223792 |
Declaration of Conformatiy No. (DoC LVD) | DE PS261X 160412 001ISS03 |
Access opening: height | 427 mm |
Access opening: width | 421 mm |
AF size | 10 mm |
Areas of use |
Explosive risk zone
Process industry Oil and gas industry Chemical industry Offshore Onshore |
Dimension of box | 640x680x240 |
Enclosure attachment | 4 welded-on mounting feet with 11 mm holes (2 slotted feet and 2 cross-shaped feet) |
Flange plate | No |
Impact resistance |
7 J ATEX version
10 J version standard |
Integral fixing | 4, 6 or 9 stud bolts M6 inner (female) thread |
Lid | Yes |
Lid attachment | 4 hinges and M6 hex-head slotted screws SW10 |
Material | Stainless steel 1.4404 (316L) |
Material thickness of cover | 1.5 mm |
Material thickness of enclosure | 1.5 mm |
Max. payload | 92 kg |
Note: protection class | If used in temperature ranges above 105 °C, IP protection is limited to IP 66. |
Number of lid screws | 4 |
Opening angle lid | 130 ° |
Operating temperature, max. | 135 °C |
Operating temperature, min. | -60 °C |
Overall dimensions | 480 x 531 x 165 |
Position PE bolts | Enclosure side C |
Protection class (UL) |
Type 3
Type 4X Type 12 |
Protection degree |
IP66
IP67 |
Seal material | Silicone |
Seal material of flange plate | Silicone |
Standards |
DIN EN 62208 - Empty enclosure standard
DIN EN 61373 Class 1B** DIN EN 15085-2 EN 60079-0 EN 60079-7 EN 60079-31 IEC 60079-0 IEC 60079-7 IEC 60079-31 |
Surface finish | electropolished |
Torque for lid screws | 2.5 Nm |
WDU 10 / ZDU 10 | 3x37 |
WDU 16 / ZDU 16 | 2x31 |
WDU 2,5 / ZDU 2,5 / IDU 2,5 | 4x74 |
WDU 35 / ZDU 35 | 2x23 |
WDU 4 / ZDU 4 | 3x62 |
WDU 6 / ZDU 6 | 3x46 |
Earth, enclosure, cover | Welded-on M6 stainless-steel earth stud in enclosure body and lid. |
Earth, enclosure, external | Continuous M10 earth stud in body enclosure |
Earth, enclosure, internal | Welded-on M6 stainless-steel earth stud in enclosure body and lid. |
WDU 10 / ZDU 10 | 2x38 |
WDU 16 / ZDU 16 | 2x31 |
WDU 2,5 / ZDU 2,5 / IDU 2,5 | 4x75 |
WDU 35 / ZDU 35 | 1x23 |
WDU 4 / ZDU 4 | 3x62 |
WDU 6 / ZDU 6 | 3x47 |
Approval/Certificate/Document of Conformity |
[CCC 2020322303002358 KTB Assembly Enclosure](https://mdcop.weidmueller.com/mediadelivery/asset/900_177321)
[CCC 2020322303002357 KTB Empty Enclosure](https://mdcop.weidmueller.com/mediadelivery/asset/900_177322) [IECEXPTB11.0071](https://mdcop.weidmueller.com/mediadelivery/asset/900_157710) [PTB11ATEX2019](https://mdcop.weidmueller.com/mediadelivery/asset/900_157711) [16-AV4BO-245X](https://mdcop.weidmueller.com/mediadelivery/asset/900_157712) [P4610581_1](https://mdcop.weidmueller.com/mediadelivery/asset/900_157714) [24-01-100099/E24-01-102546/NB10](https://mdcop.weidmueller.com/mediadelivery/asset/900_246668) [CERTIFICADO LMP 21.0017 KLIPPON TB](https://mdcop.weidmueller.com/mediadelivery/asset/900_307810) [EU Declaration of Conformity - Klippon TB Empty Enclosures - DoC DE PS261X 160412 001ISS03](https://mdcop.weidmueller.com/mediadelivery/asset/900_40362) [UKCA Declaration of Conformity - Klippon TB Empty Enclosures - UKCA DE PS261X 220623 001ISS00](https://mdcop.weidmueller.com/mediadelivery/asset/900_319916) [DoM Railway applications - Fire protection on railway vehicles](https://mdcop.weidmueller.com/mediadelivery/asset/900_207564) [CERTIFICADO - LMP 21.0016U_INVÓLUCRO VAZIO KLIPPON TB FS... (KTB FS), TB MH... (KTB MH), TB QL... (KTB QL) (Rev.02)](https://mdcop.weidmueller.com/mediadelivery/asset/900_314827) [Attestation of Conformity - Klippon TB Empty Enclosures - AoC DE PS261X 160309 001ISS06](https://mdcop.weidmueller.com/mediadelivery/asset/900_40358) [UKCA Attestation of Conformity - Klippon TB Empty Enclosures - AoC UKCA DE PS261X 220623 000ISS00](https://mdcop.weidmueller.com/mediadelivery/asset/900_319911) [IBEXU14ATEX1028U](https://mdcop.weidmueller.com/mediadelivery/asset/900_157700) [IBEXU14ATEX1050](https://mdcop.weidmueller.com/mediadelivery/asset/900_157701) [IECEXIBE14.0004U](https://mdcop.weidmueller.com/mediadelivery/asset/900_157702) [IECEXIBE14.0013](https://mdcop.weidmueller.com/mediadelivery/asset/900_157703) [TAE000013S](https://mdcop.weidmueller.com/mediadelivery/asset/900_157704) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_53934) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1195100000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1195100000) |
Tender specification |
[Klippon TB MH 484815 S4E0_1195100000_DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_57133)
[Klippon TB MH 484815 S4E0_1195100000_EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_57201) [Klippon TB MH 484815 S4E0_1195100000_NL](https://mdcop.weidmueller.com/mediadelivery/asset/900_57259) |
User Documentation | [Assembly guidelines - empty enclosures](https://mdcop.weidmueller.com/mediadelivery/asset/900_40379) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[MB OVERV. PROCESS WD DE](http://download.weidmueller.com/asset/download/file/40063)
[MB KLIPPON ENCL.TECN EN](http://download.weidmueller.com/asset/download/file/39472) [MB PROCESS EN](http://download.weidmueller.com/asset/download/file/38262) [FL WIND 2012 EN](http://download.weidmueller.com/asset/download/file/38289) [FL APPL PROCESS EN](http://download.weidmueller.com/asset/download/file/38303) [FL SHIPBUILDING 2016 EN](http://download.weidmueller.com/asset/download/file/38172) [FL RAILWAY 2014 EN](http://download.weidmueller.com/asset/download/file/38215) [PI KLIPPON TB MH QL EN](http://download.weidmueller.com/asset/download/file/38134) |
ETIM 6.0 | EC002503 |
ETIM 7.0 | EC002503 |
ETIM 8.0 | EC002503 |
ETIM 9.0 | EC002503 |
ECLASS 9.0 | 27-18-05-02 |
ECLASS 9.1 | 27-18-05-02 |
ECLASS 10.0 | 27-18-05-02 |
ECLASS 11.0 | 27-18-05-02 |
ECLASS 12.0 | 27-18-05-02 |
ECLASS 13.0 | 27-18-05-02 |
ECLASS 14.0 | 27-18-05-02 |
Approvals | ![CCCEX](/picture/CCCEX.gif) ![CCOE](/picture/CCOE.gif) ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![DETNORVER](/picture/DETNORVER.gif) ![IBEXUATEX](/picture/IBEXUATEX.gif) ![IECEXIBE](/picture/IECEXIBE.gif) ![IECEXKEM](/picture/IECEXKEM.gif) ![IECEXPTB](/picture/IECEXPTB.gif) ![INMETRO](/picture/INMETRO.gif) ![KEMAATEX](/picture/KEMAATEX.gif) ![KOREANCERT](/picture/KOREANCERT.gif) ![NEPSI](/picture/NEPSI.gif) ![PTBATEX](/picture/PTBATEX.gif) ![UKEX](/picture/UKEX.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E243298 |
Accessories
-
Item No.:1252730000Packaging unit:1 PC
Klippon TB (Terminal Box), Document holders, Riveted, Height: 200 mm, Width: 240 mm, Depth: 20 mm, Material: Stainless steel 1.4301, Mirror polished, silver
-
Item No.:1252750000Packaging unit:1 PC
Klippon TB (Terminal Box), Document holders, Riveted, Height: 150 mm, Width: 180 mm, Depth: 20 mm, Material: Stainless steel 1.4301, Mirror polished, silver
-
Item No.:1252780000Packaging unit:1 PC
Klippon TB (Terminal Box), Document holders, Riveted, Height: 110 mm, Width: 130 mm, Depth: 20 mm, Material: Stainless steel 1.4301, Mirror polished, silver
-
Item No.:0642600000Packaging unit:50 PC
Klippon TB (Terminal Box), Mounting screw, Material: Steel
-
Item No.:1285200000Packaging unit:1 PC
Klippon TB (Terminal Box), Identification plate fixing set, Height: 12 mm, Width: 12 mm, Depth: 16.4 mm, Material: Stainless steel, rust-proof, untreated, silver
-
Item No.:8000073119Packaging unit:20 PC
Rail, TS 35, TS 35 x 15, Width: 419 mm, without slot, Steel, galvanic zinc plated and passivated
-
Item No.:8000073120Packaging unit:20 PC
Rail, TS 35, TS 35 x 15, Width: 425 mm, without slot, Steel, galvanic zinc plated and passivated
-
Item No.:8000006714Packaging unit:20 PC
Rail, TS 35, TS 35 x 7.5, Width: 425 mm, without slot, Steel, galvanized, chromium-plated
-
Item No.:8000006725Packaging unit:20 PC
Rail, TS 35, TS 35 x 7.5, Width: 419 mm, without slot, Steel, galvanized, chromium-plated
-
Item No.:1274150000Packaging unit:1 PC
Klippon EB (Essential Box), Mounting screw, Height: 13.3 mm, Width: 8.5 mm, Depth: 8.5 mm, Material: Steel, galvanized, galvanic zinc plated and passivated, silver
-
Item No.:1279320000Packaging unit:1 PC
Klippon TB (Terminal Box), Ratings plate holder, Riveted, Height: 70 mm, Width: 70 mm, Depth: 20 mm, Material: Stainless steel 1.4301, Mirror polished, silver
-
Item No.:1283450000Packaging unit:1 PC
Klippon TB (Terminal Box), Ratings plate holder, Riveted, Height: 50 mm, Width: 171 , Depth: 16.5 mm, Material: Stainless steel 1.4301, Mirror polished, silver
-
Item No.:1257640000Packaging unit:1 PC
Klippon TB (Terminal Box), Ratings plate holder, Riveted, Height: 25 mm, Width: 141 mm, Depth: 16.5 mm, Material: Stainless steel 1.4301, Mirror polished, silver
-
Item No.:1257710000Packaging unit:1 PC
Klippon TB (Terminal Box), Mounting plate, prepunched, Height: 425 mm, Width: 419 mm, Depth: 1.5 mm, Material: Stainless steel 1.4301 (304), untreated, silver
-
Item No.:1193870000Packaging unit:1 PC
Klippon TB (Terminal Box), Mounting plate, Height: 425 mm, Width: 419 mm, Depth: 1.5 mm, Material: Stainless steel 1.4301 (304), untreated, silver
-
Item No.:2022610000Packaging unit:1 PC
Klippon TB (Terminal Box), Mounting plate, prepunched, Height: 425 mm, Width: 419 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, silver
-
Item No.:1194000000Packaging unit:1 PC
Klippon TB (Terminal Box), Mounting plate, Height: 425 mm, Width: 419 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, silver
-
Item No.:1314220000Packaging unit:1 PC
Klippon TB (Terminal Box), Rain hood, Height: 53.4 mm, Width: 485 mm, Depth: 160.5 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:1192690000Packaging unit:1 PC
Klippon TB (Terminal Box), Earthing stud, Miscellaneous, Height: 21 mm, Width: 21 mm, Depth: 48.7 mm, Material: Stainless steel 1.4404, untreated, silver
-
Item No.:1192680000Packaging unit:1 PC
Klippon TB (Terminal Box), Earthing stud, Miscellaneous, Height: 21 mm, Width: 21 mm, Depth: 48.7 mm, Material: Brass, untreated, silver
Individual parts
-
Item No.:1192680000Packaging unit:1 PC
Klippon TB (Terminal Box), Earthing stud, Miscellaneous, Height: 21 mm, Width: 21 mm, Depth: 48.7 mm, Material: Brass, untreated, silver