KTB MH 484815 S4E3

Klippon TB MH (Terminal Box - Multi Hinge), Empty enclosure, stainless steel enclosure, Height: 480 mm, Width: 480 mm, Depth: 150 mm, Gland plates: Bottom, left, right, Basic material: Stainless steel 1.4404 (316L), electropolished, silver

Tuotteen tunnus 1195130000

Approvals

Approvals
ROHS
UL File Number Search
Certificate no. (cULus)

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)
Mounting dimension - height
Mounting dimension - width
Net weight

Temperatures

Operating temperature
Note: room temperature (service)

Environmental Product Compliance

RoHS Compliance Status
RoHS Exemption (if applicable/known)
REACH SVHC
SCIP

Cable glands, left

M12
M16
M20
M25
M32
M40
M50
M63
M75

Cable glands, right

M12
M16
M20
M25
M32
M40
M50
M63
M75

Cable glands, top/bottom

M12
M16
M20
M25
M32
M40
M50
M63
M75

Certificate numbers enclosure

Approval conditions
Attestation of Conformatiy No. (AoC)
Certificate No. (ATEX)
Certificate No. (CCOE)
Certificate no. (cULus)
Certificate No. (DNV)
Certificate No. (IECEX)
Certificate no. (INMETRO)
Certificate No. Electronic Box (NEPSI)
Certificate no. empty enclosure (ATEX)
Certificate no. empty enclosure (ECAS)
Certificate no. empty enclosure (IECEx)
Certificate no. empty enclosure (INMETRO)
Certificate no. Terminal Box (AEx)
Certificate no. Terminal Box (ATEX)
Certificate no. Terminal Box (IECEx)
Certificate no. Terminal Box (INMETRO)
Certificate no. Terminal Box (KOSHA)
Certificate No. UL 508A
Certificate No. UL Haz.Loc.
Certificate No. UL Ord.Loc.
Certificate No. UL Terminal Box
Declaration of Conformatiy No. (DoC LVD)

General information

Access opening: height
Access opening: width
AF size
Areas of use
Basic material
Dimension of box
Enclosure attachment
Flange plate
Flange plate mounting
Gland plates
Impact resistance
Integral fixing
Lid
Lid attachment
Material thickness of cover
Material thickness of enclosure
Material thickness of flange
Max. payload
Note: protection class
Number of lid screws
Opening angle lid
Operating temperature, max.
Operating temperature, min.
Overall dimensions
Position PE bolts
Protection class (UL)
Protection degree
Seal material
Seal material of flange plate
Standards
Surface finish
Torque for lid screws

horizontal assembly

Number of DIN rails and terminals (10 mm², horizontal)
Number of DIN rails and terminals (16 mm², horizontal)
Number of DIN rails and terminals (2.5 mm², horizontal)
Number of DIN rails and terminals (35 mm², horizontal)
Number of DIN rails and terminals (4 mm², horizontal)
Number of DIN rails and terminals (6 mm², horizontal)

Housing earth

Earth, enclosure, cover
Earth, enclosure, external
Earth, enclosure, internal

vertical assembly

Number of DIN rails and terminals (10 mm², vertical)
Number of DIN rails and terminals (16 mm², vertical)
Number of DIN rails and terminals (2.5 mm², vertical)
Number of DIN rails and terminals (35 mm², vertical)
Number of DIN rails and terminals (4 mm², vertical)
Number of DIN rails and terminals (6 mm², vertical)

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0