Properties
Version | Klippon TB (Terminal Box), Mounting plate, Height: 251 mm, Width: 142 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, silver |
Order No. | 8000110193 |
Type | KTB MOPL 3020 MSZN |
GTIN (EAN) | 4099986779310 |
Qty. | 1 items |
Depth | 1.5 mm |
Depth (inches) | 0.059 inch |
Height | 251 mm |
Height (inches) | 9.882 inch |
Width | 142 mm |
Width (inches) | 5.591 inch |
Mounting dimension - height | 235 mm |
Mounting dimension - width | 126 mm |
Net weight | 450 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Sheet steel |
Material thickness | 1.5 mm |
Surface finish | galvanized |
Material | Sheet steel |
Material thickness | 1.5 mm |
Mounting dimension - height | 235 mm |
Mounting dimension - width | 126 mm |
Surface finish | galvanized |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_305948) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8000110193) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000213 |
ETIM 7.0 | EC000213 |
ETIM 8.0 | EC000213 |
ETIM 9.0 | EC000213 |
ECLASS 9.0 | 27-40-06-39 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-40-06-39 |
ECLASS 11.0 | 27-40-06-39 |
ECLASS 12.0 | 27-40-06-39 |
ECLASS 13.0 | 27-40-06-39 |
ECLASS 14.0 | 27-40-06-39 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Accessories
-
Item No.:0642600000Packaging unit:50 PC
Klippon TB (Terminal Box), Mounting screw, Material: Steel
Is accessory of
-
Item No.:8000108833Packaging unit:1 PC
Klippon TB MH (Terminal Box - Multi Hinge), Empty enclosure, stainless steel enclosure, Height: 306 mm, Width: 203 mm, Depth: 150 mm, Gland plates: Bottom, left, right, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:8000108831Packaging unit:1 PC
Klippon TB MH (Terminal Box - Multi Hinge), Empty enclosure, stainless steel enclosure, Height: 306 mm, Width: 203 mm, Depth: 150 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:8000108832Packaging unit:1 PC
Klippon TB MH (Terminal Box - Multi Hinge), Empty enclosure, stainless steel enclosure, Height: 306 mm, Width: 203 mm, Depth: 150 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:8000109883Packaging unit:1 PC
Klippon TB QL (Terminal Box - Quarter Lock), Empty enclosure, Height: 306 mm, Width: 203 mm, Depth: 150 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:8000109885Packaging unit:1 PC
Klippon TB QL (Terminal Box - Quarter Lock), Empty enclosure, Height: 306 mm, Width: 203 mm, Depth: 150 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:8000109886Packaging unit:1 PC
Klippon TB QL (Terminal Box - Quarter Lock), Empty enclosure, Height: 306 mm, Width: 203 mm, Depth: 150 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver