Properties
Version | Klippon TB (Terminal Box), Mounting plate, Height: 453 mm, Width: 345 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, silver |
Order No. | 8000110196 |
Type | KTB MOPL 5040 MSZN |
GTIN (EAN) | 4099986779341 |
Qty. | 1 items |
Depth | 1.5 mm |
Depth (inches) | 0.059 inch |
Height | 453 mm |
Height (inches) | 17.835 inch |
Width | 345 mm |
Width (inches) | 13.583 inch |
Mounting dimension - height | 218.5 mm |
Mounting dimension - width | 329 mm |
Net weight | 1,824 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Sheet steel |
Material thickness | 1.5 mm |
Surface finish | galvanized |
Material | Sheet steel |
Material thickness | 1.5 mm |
Mounting dimension - height | 218.5 mm |
Mounting dimension - width | 329 mm |
Surface finish | galvanized |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000213 |
ETIM 7.0 | EC000213 |
ETIM 8.0 | EC000213 |
ETIM 9.0 | EC000213 |
ECLASS 9.0 | 27-40-06-39 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-40-06-39 |
ECLASS 11.0 | 27-40-06-39 |
ECLASS 12.0 | 27-40-06-39 |
ECLASS 13.0 | 27-40-06-39 |
ECLASS 14.0 | 27-40-06-39 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Accessories
-
Item No.:0642600000Packaging unit:50 PC
Klippon TB (Terminal Box), Mounting screw, Material: Steel
Is accessory of
-
Item No.:8000108848Packaging unit:1 PC
Klippon TB MH (Terminal Box - Multi Hinge), Empty enclosure, stainless steel enclosure, Height: 508 mm, Width: 406 mm, Depth: 150 mm, Gland plates: Bottom, left, right, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:8000108846Packaging unit:1 PC
Klippon TB MH (Terminal Box - Multi Hinge), Empty enclosure, stainless steel enclosure, Height: 508 mm, Width: 406 mm, Depth: 150 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:8000108847Packaging unit:1 PC
Klippon TB MH (Terminal Box - Multi Hinge), Empty enclosure, stainless steel enclosure, Height: 508 mm, Width: 406 mm, Depth: 150 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:8000109899Packaging unit:1 PC
Klippon TB QL (Terminal Box - Quarter Lock), Empty enclosure, Height: 508 mm, Width: 406 mm, Depth: 150 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:8000109901Packaging unit:1 PC
Klippon TB QL (Terminal Box - Quarter Lock), Empty enclosure, Height: 508 mm, Width: 406 mm, Depth: 150 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:8000109900Packaging unit:1 PC
Klippon TB QL (Terminal Box - Quarter Lock), Empty enclosure, Height: 508 mm, Width: 406 mm, Depth: 150 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:8000108849Packaging unit:1 PC
Klippon TB MH (Terminal Box - Multi Hinge), Empty enclosure, stainless steel enclosure, Height: 508 mm, Width: 406 mm, Depth: 200 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:8000108850Packaging unit:1 PC
Klippon TB MH (Terminal Box - Multi Hinge), Empty enclosure, stainless steel enclosure, Height: 508 mm, Width: 406 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:8000108851Packaging unit:1 PC
Klippon TB MH (Terminal Box - Multi Hinge), Empty enclosure, stainless steel enclosure, Height: 508 mm, Width: 406 mm, Depth: 200 mm, Gland plates: Bottom, left, right, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:8000109903Packaging unit:1 PC
Klippon TB QL (Terminal Box - Quarter Lock), Empty enclosure, Height: 508 mm, Width: 406 mm, Depth: 200 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:8000109904Packaging unit:1 PC
Klippon TB QL (Terminal Box - Quarter Lock), Empty enclosure, Height: 508 mm, Width: 406 mm, Depth: 200 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:8000109902Packaging unit:1 PC
Klippon TB QL (Terminal Box - Quarter Lock), Empty enclosure, Height: 508 mm, Width: 406 mm, Depth: 200 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver