KTB QL 352620 S4E3

Klippon TB QL (Terminal Box - Quarter Lock), Tom kapsling, Rostfria stål kapslingar, Höjd: 350 mm, Bredd: 260 mm, Djup: 200 mm, Flänsplattor: nedre, vänster, höger, Grundläggande material: Rostfritt stål 1.4404 (316 L), elektropolerad, Silver

Produkt-ID 1200190000

Godkännanden

Approvals
ROHS
UL File Number Search
Certificate no. (cULus)

Allmänna beställningsdata

Version
Order No.
Type
GTIN (EAN)
Qty.

Mått och vikter

Depth
Byggdjup (tum)
Height
Bygghöjd (tum)
Width
Byggbredd (tum)
Mounting dimension - height
Mounting dimension - width
Net weight

Temperaturer

Operating temperature
Hinweis: Umgebungstemperatur (Betrieb)

Miljööverenstämmelse för produkt

RoHS Compliance Status
RoHS Exemption (if applicable/known)
REACH SVHC
SCIP

Förskruvningar

M12
M16
M20
M25
M32
M40
M50
M63
M75

Förskruvningar höger

M12
M16
M20
M25
M32
M40
M50
M63
M75

Förskruvningar uppe / nere

M12
M16
M20
M25
M32
M40
M50
M63
M75

Certifikatnummer kapsling

Approval conditions
Attestation of Conformatiy No. (AoC)
Certificate No. (ATEX)
Certificate No. (CCOE)
Certificate no. (cULus)
Certificate No. (DNV)
Certificate No. (IECEX)
Certificate no. (INMETRO)
Certificate No. Electronic Box (NEPSI)
Certificate no. empty enclosure (ATEX)
Certificate no. empty enclosure (ECAS)
Certificate no. empty enclosure (IECEx)
Certificate no. empty enclosure (INMETRO)
Certificate no. Terminal Box (AEx)
Certificate no. Terminal Box (ATEX)
Certificate no. Terminal Box (IECEx)
Certificate no. Terminal Box (INMETRO)
Certificate no. Terminal Box (KOSHA)
Certificate No. UL 508A
Certificate No. UL Haz.Loc.
Certificate No. UL Ord.Loc.
Certificate No. UL Terminal Box
Declaration of Conformatiy No. (DoC LVD)

Informacje ogólne

Access opening: height
Access opening: width
AF size
Basic material
Dimension of box
Enclosure attachment
Flange plate
Flange plate mounting
Gland plates
Impact resistance
Integral fixing
Lid attachment
Material thickness of cover
Material thickness of enclosure
Material thickness of flange
Max. payload
Note: protection class
obszary zastosowania
Opening angle lid
Operating temperature, max.
Operating temperature, min.
Overall dimensions
Position PE bolts
Protection class (UL)
Protection degree
Seal material
Standards
Surface finish

Bestyckning horisontal

Number of DIN rails and terminals (10 mm², horizontal)
Number of DIN rails and terminals (16 mm², horizontal)
Number of DIN rails and terminals (2.5 mm², horizontal)
Number of DIN rails and terminals (35 mm², horizontal)
Number of DIN rails and terminals (4 mm², horizontal)
Number of DIN rails and terminals (6 mm², horizontal)

Jordning kapsling

Earth, enclosure, internal

Bestyckning vertikal

Number of DIN rails and terminals (10 mm², vertical)
Number of DIN rails and terminals (16 mm², vertical)
Number of DIN rails and terminals (2.5 mm², vertical)
Number of DIN rails and terminals (4 mm², vertical)
Number of DIN rails and terminals (6 mm², vertical)

Klassificeringar

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0