Properties
Version | Klippon TBL (Terminal Box Large), Empty enclosure, Height: 1250 mm, Width: 800 mm, Depth: 400 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), Brushed |
Order No. | 2698420000 |
Type | KTBLQL1258040S4B1 LL1 |
GTIN (EAN) | 4064675026655 |
Qty. | 1 items |
Depth | 400 mm |
Depth (inches) | 15.748 inch |
Height | 1,250 mm |
Height (inches) | 49.212 inch |
Width | 800 mm |
Width (inches) | 31.496 inch |
Mounting dimension - height | 896 mm |
Mounting dimension - width | 840 mm |
Net weight | 160,000 g |
Operating temperature | -50 °C...135 °C |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
M12 | 536 |
M16 | 364 |
M20 | 270 |
M25 | 205 |
M32 | 136 |
M40 | 102 |
M50 | 60 |
M63 | 40 |
M75 | 32 |
Attestation of Conformatiy No. (AoC) | DE PS2611 201111 001ISS02 |
Certificate no. (cULus) | E508186 |
Certificate no. empty enclosure (ATEX) | CML 20ATEX3029U |
Certificate no. empty enclosure (IECEx) | IECEx NEP 20.0005U |
Declaration of Conformatiy No. (DoC LVD) | DE PS2611 201111 002ISS01 |
Access opening: height | 1,175 mm |
Access opening: width | 725 mm |
AF size | 10 mm |
Enclosure attachment | 6 welded-on mounting feet with 14 mm holes |
Flange plate | Yes |
Flange plate mounting | M6 hexagonal head screws 10 SW |
Gland plates | Bottom |
Impact resistance |
7 J ATEX version
10 J version standard |
Lid | Yes |
Lid attachment | Quarter-turn fastener with square insert |
Material | Stainless steel 1.4404 (316L) |
Material thickness | 2 mm |
Material thickness of cover | 2.5 mm |
Material thickness of flange | 3 mm |
Opening angle lid | 100 ° |
Operating temperature, max. | 135 °C |
Operating temperature, min. | -50 °C |
Position PE bolts | Enclosure side C |
Protection degree | IP66 |
Seal material | Silicone |
Surface finish | Brushed |
Version of lifting lugs | 4 welded pad eyes |
Product information | The mounting plates are included in the delivery scope of the enclosure. The mounting plates are made of galvanised sheet steel. Fixing material is only included for the mounting plates. |
Approval/Certificate/Document of Conformity |
[CML 20ATEX3029U](https://mdcop.weidmueller.com/mediadelivery/asset/900_207431)
[IECEx NEP 20.0005U](https://mdcop.weidmueller.com/mediadelivery/asset/900_207432) [Attestation of Conformity - Klippon® TBL Series Empty Enclosure - AoC DE PS2611 201111 001ISS02](https://mdcop.weidmueller.com/mediadelivery/asset/900_207430) [CERTIFICADO LMP 23.0529X _ESTAÇÃO DE CONTROLE GRANDE KLIPPON CSL - REV.00](https://mdcop.weidmueller.com/mediadelivery/asset/900_302416) [EU Declaration of Conformity - Klippon KTBL Empty Enclosures](https://mdcop.weidmueller.com/mediadelivery/asset/900_318951) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_313840) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2698420000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002503 |
ETIM 7.0 | EC002503 |
ETIM 8.0 | EC002503 |
ETIM 9.0 | EC002503 |
ECLASS 9.0 | 27-18-05-02 |
ECLASS 9.1 | 27-18-05-02 |
ECLASS 10.0 | 27-18-05-02 |
ECLASS 11.0 | 27-18-05-02 |
ECLASS 12.0 | 27-18-05-02 |
ECLASS 13.0 | 27-18-05-02 |
ECLASS 14.0 | 27-18-05-02 |
Approvals | ![CMLATEX](/picture/CMLATEX.gif) ![CULUS](/picture/CULUS.gif) ![IECEXNEPSI](/picture/IECEXNEPSI.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E508186 |