KUB M50 BS O SC 1 G50S

This product is discontinued.

KUB (Klippon universal die-cast Ex cable gland), Cable glands, straight, M 50, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 34.8 - OD max. 42.4 mm, ID max. 38.20 mm, IP68 - 10 bar, Brass

Item No. 1095460000

Approvals

Approvals
Approvals
ROHS

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.
Delivery status
Last order date

Dimensions and weights

Height
Height (inches)
Length
Length (inches)
Net weight

Temperatures

Operating temperature

Environmental Product Compliance

RoHS Compliance Status
RoHS Exemption (if applicable/known)
REACH SVHC
SCIP

Certificate numbers cable gland

Approval conditions
Certificate No. (ATEX)
Certificate No. (IECEX)
Certificate no. cable gland (IECEx)
Identification

General information

AF size 1
AF size 2
Armour, max.
Armour, min.
Basic material
Cable gland
Diameter of bundled wires, max.
Encapsulation compound
Explosion protection type
External thread
Halogen
Inner cable diameter, max.
Installation guidelines
Length of thread
Number of wires
O-Ring
Operating temperature range, max.
Operating temperature range, min.
Outer cable diameter, max.
Outer cable diameter, min.
Pitch of thread
Protection degree
Protection degree with GWDR
Seal insert
Sealing
Size of protective cap
Type of armouring
Type of armouring, short term
Water depth

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0