Properties
Version | KUB (Klippon universal die-cast Ex cable gland), Cable glands, straight, M 75, 19 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 60.2 - OD max. 68 mm, ID max. 62.00 mm, IP68 - 10 bar, Brass, nickel-plated |
Order No. | 1095300000 |
Type | KUB M75 BS O NI 1 G75S |
GTIN (EAN) | 4032248867899 |
Qty. | 1 items |
Delivery status | Discontinued |
Available until | 30.07.2023 |
Height | 122 mm |
Height (inches) | 4.803 inch |
Length | 122 mm |
Length (inches) | 4.803 inch |
Net weight | 2,330 g |
Operating temperature | -60 °C...135 °C |
REACH SVHC | Lead 7439-92-1 |
SCIP | 3394d55b-7892-488f-8603-ea218c1d0691 |
Approval conditions |
ATEX
IECEX |
Certificate No. (ATEX) | SIRA05ATEX1288X |
Certificate No. (IECEX) | IECEXSIR05.0067X |
Certificate no. cable gland (IECEx) | IECEx CML 19.0109X |
Identification |
ATEX: II 2 GD, Ex d IIC Gb, Ex e IIC Gb, Ex tb IIIC (Ta = -60°C to + 135°C) or II 1D, Ex ta IIIC Da (Ta = -60°C to + 135°C)
IECEx: Ex db IIC Gb, Ex eb IIC Gb, Ex ta IIIC Da |
AF size 1 | 90 mm |
AF size 2 | 90 mm |
Armour, max. | 2.5 mm |
Armour, min. | 0.1 mm |
Cable glands | metric, nickel-plated brass |
Encapsulation compound |
Processing temperature at 21°C
the sealing compound is hardened after one hour After 4 hours, the cable gland can be installed and initial commissioning can take place |
Explosion protection type | Pressure-resistant Ex d encapsulation |
External thread | M 75 |
Halogen | No |
Inner cable diameter, max. | 62 mm |
Installation guidelines | See assembly instructions |
Length of thread | 19 mm |
Material | Brass, nickel-plated |
Max. diameter of bundled wires | 55.4 |
Number of wires | 425 |
O-Ring | Silicone |
Operating temperature range, max. | 135 °C |
Operating temperature range, min. | -60 °C |
Outer cable diameter, max. | 68 mm |
Outer cable diameter, min. | 60.2 mm |
Pitch of thread | 1.5 mm |
Protection degree | IP68 - 10 bar |
Protection degree with GWDR | IP68 - 10 bar |
Seal insert | Silicone |
Sealing | Silicone |
Size of protective cap | EL90 |
Type of armouring |
Single-wire armouring
Metal foil armouring Braided armouring |
Type of armouring, short term |
SWA
STA SWB |
Water depth | 100 m (30 Min.) |
Approval/Certificate/Document of Conformity |
[IECEXSIR05.0067X](https://mdcop.weidmueller.com/mediadelivery/asset/900_157776)
[SIRA05ATEX1288X](https://mdcop.weidmueller.com/mediadelivery/asset/900_157780) [EU Declaration of Conformity - Klippon KUB cable Gland - DoC DE PS2680 160315 005ISS03](https://mdcop.weidmueller.com/mediadelivery/asset/900_40369) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1095300000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1095300000&norm=0) |
User Documentation |
[Notice to Installers](https://mdcop.weidmueller.com/mediadelivery/asset/900_35370)
[Assembly guidelines](https://mdcop.weidmueller.com/mediadelivery/asset/900_40384) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[MB OVERV. PROCESS WD DE](http://download.weidmueller.com/asset/download/file/40063)
[MB PROCESS EN](http://download.weidmueller.com/asset/download/file/38262) [PI KLIPPON CABLE GL EN](http://download.weidmueller.com/asset/download/file/38211) [PI KLIPPON CABLE GL EN](http://download.weidmueller.com/asset/download/file/38211) |
ETIM 6.0 | EC000441 |
ETIM 7.0 | EC000441 |
ETIM 8.0 | EC000441 |
ETIM 9.0 | EC000441 |
ECLASS 9.0 | 27-14-44-32 |
ECLASS 9.1 | 27-14-44-34 |
ECLASS 10.0 | 27-14-44-32 |
ECLASS 11.0 | 27-14-44-32 |
ECLASS 12.0 | 27-14-08-04 |
ECLASS 13.0 | 27-14-08-04 |
Approvals | ![IECEXSIR](/picture/IECEXSIR.gif) ![SIRAATEX](/picture/SIRAATEX.gif) |
Approvals | EAC; ATEX; IECEX |
ROHS | Conform |
Accessories
-
Item No.:1076670000Packaging unit:25 PC
KSWN (flat gasket - nylon), Sealing ring, M 75, Nylon 6
-
Item No.:1737060000Packaging unit:5 PC
SKMU MS (brass locknut), Locknut, M 75, 7 mm, Brass, nickel-plated
-
Item No.:1076740000Packaging unit:25 PC
KSWF (flat gasket - vulcanised fibre), Sealing ring, M 75, Vulcanized fibre
-
Item No.:1736550000Packaging unit:10 PC
EA (earthing rings), Earthing ring, Miscellaneous, M 75, Brass, nickel-plated
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesSealing ringsNylon flat gasket - KSWN
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesLocknutsBrass lock nuts, nickel-plated
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesSealing ringsVulcanised fibre gasket - KSWF
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesEarth tags