Properties
Version | VG H (HDC halved cable gland), Cable glands, straight, PG 16, 7.5 mm, OD min. 8.5 - OD max. 15 mm, IP65, Brass, nickel-plated |
Order No. | 1656410000 |
Type | KV 16-M |
GTIN (EAN) | 4008190409425 |
Qty. | 10 items |
Height | 10.5 mm |
Height (inches) | 0.413 inch |
Width | 10 mm |
Width (inches) | 0.394 inch |
Net weight | 13.9 g |
Operating temperature | -20 °C...60 °C |
REACH SVHC | Lead 7439-92-1 |
SCIP | e8f3dd16-18ca-4fe7-869b-76a120217e3a |
AF size | 22 mm |
AF size 1 | 22 mm |
AF size 2 | 22 mm |
Cable glands |
PG
PG 16 |
External thread | PG 16 |
Halogen | Yes |
Length of thread | 7.5 mm |
Material | Brass, nickel-plated |
Notch multi-layer sealing diameter 1 | 7.5 mm |
Notch multi-layer sealing diameter 2 | 10 mm |
Notch multi-layer sealing diameter 3 | 12.5 mm |
Notch multi-layer sealing diameter 4 | 15 mm |
O-Ring | NBR |
Operating temperature range, max. | 60 °C |
Operating temperature range, min. | -20 °C |
Outer cable diameter, max. | 15 mm |
Outer cable diameter, min. | 8.5 mm |
Pitch of thread | 1.41 mm |
Protection degree | IP65 |
Protection degree with GWDR | IP65 |
Seal insert | NBR |
Sealing | NBR |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1656410000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1656410000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000441 |
ETIM 7.0 | EC000441 |
ETIM 8.0 | EC000441 |
ETIM 9.0 | EC000441 |
ECLASS 9.0 | 27-14-44-32 |
ECLASS 9.1 | 27-14-44-32 |
ECLASS 10.0 | 27-14-44-32 |
ECLASS 11.0 | 27-14-44-32 |
ECLASS 12.0 | 27-14-08-01 |
ECLASS 13.0 | 27-14-08-01 |
ROHS | Conform |