Properties
Version | cable lug, terminal end,70 mm² |
Order No. | 1497640000 |
Type | KWPN-M8/-70 90 |
GTIN (EAN) | 4050118307047 |
Qty. | 25 items |
Net weight | 59.3 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Version | DIN series 46235, 90° |
Conductor cross-section | 70 mm² |
Connection length (I) | 20.8 mm |
Flange width (b) | 24 mm |
Hole | M8 |
Identification number Cu | 16 K |
Inside diameter of flange (d2) | 8.4 mm |
Inside diameter of shaft (d1) | 11.3 mm |
Insulation | not available |
Outside diameter of shaft (d3) | 16.5 mm |
Shaft length (a) | 28 mm |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1497640000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001050 |
ETIM 7.0 | EC001050 |
ETIM 8.0 | EC001050 |
ETIM 9.0 | EC001050 |
ECLASS 9.0 | 27-40-02-03 |
ECLASS 9.1 | 27-40-02-03 |
ECLASS 10.0 | 27-40-02-03 |
ECLASS 11.0 | 27-40-02-03 |
ECLASS 12.0 | 27-40-02-03 |
ECLASS 13.0 | 27-40-02-03 |
ECLASS 14.0 | 27-40-02-03 |
ROHS | Conform |