Properties
Version | Toolbox (empty), Width: 365 mm, Height: 135 mm, Depth: 445 mm |
Order No. | 2941370000 |
Type | L-BOXX 102 CASE EMPTY WITH 5 TRAYS |
GTIN (EAN) | 4099986710856 |
Qty. | 1 items |
Packaging | Box |
Depth | 445 mm |
Depth (inches) | 17.52 inch |
Height | 135 mm |
Height (inches) | 5.315 inch |
Width | 365 mm |
Width (inches) | 14.37 inch |
Net weight | 2,392.54 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | black |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000181 |
ETIM 7.0 | EC000181 |
ETIM 8.0 | EC000181 |
ETIM 9.0 | EC000181 |
ECLASS 9.0 | 21-10-01-90 |
ECLASS 9.1 | 21-10-01-90 |
ECLASS 10.0 | 21-10-01-90 |
ECLASS 11.0 | 21-10-01-90 |
ECLASS 12.0 | 21-10-01-90 |
ECLASS 13.0 | 21-10-01-90 |
ECLASS 14.0 | 21-10-01-90 |