Properties
Version | Toolbox (with contents), black, Width: 365 mm, Height: 135 mm, Depth: 445 mm |
Order No. | 2938390000 |
Type | L-BOXX 102 KC AITB INSTA 1 |
GTIN (EAN) | 4099986699823 |
Qty. | 1 items |
Packaging | Box |
Depth | 445 mm |
Depth (inches) | 17.52 inch |
Height | 135 mm |
Height (inches) | 5.315 inch |
Width | 365 mm |
Width (inches) | 14.37 inch |
Length | 445 mm |
Length (inches) | 17.52 inch |
Net weight | 5,100 g |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | black |
User Documentation |
[Data sheet L-BOXX 102 INSTA 1](https://mdcop.weidmueller.com/mediadelivery/asset/900_317144)
[Datenblatt L-BOXX 102 INSTA 1](https://mdcop.weidmueller.com/mediadelivery/asset/900_317145) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000149 |
ETIM 7.0 | EC000149 |
ETIM 8.0 | EC000149 |
ETIM 9.0 | EC000149 |
ECLASS 9.0 | 21-04-50-03 |
ECLASS 9.1 | 21-10-01-90 |
ECLASS 10.0 | 21-04-50-03 |
ECLASS 11.0 | 21-04-50-03 |
ECLASS 12.0 | 21-04-50-03 |
ECLASS 13.0 | 21-04-50-03 |
ECLASS 14.0 | 21-04-50-03 |
ROHS | Conform |
Individual parts
-
Item No.:2668760000Packaging unit:20 PC
PE terminal, PUSH IN, Green/yellow, 16 mm², 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2668750000Packaging unit:20 PC
Multi level installation terminal block, PUSH IN, blue, 16 mm², 76 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2669140000Packaging unit:20 PC
Multi level installation terminal block, PUSH IN, blue, 16 mm², 76 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2668740000Packaging unit:20 PC
Multi level installation terminal block, PUSH IN, dark beige, 16 mm², 76 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2749570000Packaging unit:1 PC
Screwdriver, Blade width (B): 2.5 mm, Blade length: 70 mm, Blade thickness (A): 0.4 mm
-
-
Item No.:2619890000Packaging unit:350 PC
WS, Terminal marker, 8 x 10 mm, Weidmueller, white
-
Item No.:2668900000Packaging unit:50 PC
Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:2668950000Packaging unit:50 PC
Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 250 V, Number of connections: 4, Number of levels: 3, TS 35, V-0, Wemid
-
Item No.:2668940000Packaging unit:50 PC
Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 250 V, Number of connections: 5, Number of levels: 3, TS 35, V-0, Wemid
-
-
-
-
-
Item No.:0348900000Packaging unit:1 Meter
Busbar (terminal), silver, Height: 1000 mm, Depth: 3 mm, Copper
-
Item No.:1854490000Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
-
Item No.:1527690000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 10, Pitch in mm (P): 5.10, Insulated: Yes, Width: 48.7 mm
-
Item No.:1527540000Packaging unit:60 PC
Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 2, Pitch in mm (P): 5.10, Insulated: Yes, Width: 7.9 mm
-
-
-
Item No.:2669100000Packaging unit:25 PC
Multi level installation terminal block, PUSH IN, dark beige, 4 mm², 30 A, 250 V, Number of connections: 5, Number of levels: 3, TS 35, V-0, Wemid
-
Item No.:2669070000Packaging unit:25 PC
Multi level installation terminal block, PUSH IN, dark beige, 4 mm², 30 A, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:0473460001Packaging unit:500 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
Item No.:2690440000Packaging unit:25 PC
End bracket, blue, TS 35, V-0, Wemid, Width: 5.1 mm, 130 °C