Properties
Version | Testing tools, Continuity tester for data cables |
Order No. | 9205400000 |
Type | LAN USB TESTER |
GTIN (EAN) | 4032248732128 |
Qty. | 1 items |
Depth | 65 mm |
Depth (inches) | 2.559 inch |
Height | 27 mm |
Height (inches) | 1.063 inch |
Width | 135 mm |
Width (inches) | 5.315 inch |
Net weight | 355 g |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2bc29d03-0968-4775-8c8f-2ea21fe4c041 |
Description of article | Continuity testers |
Buzzer | No |
Display | LED |
Protection degree | IP44 |
Remote box dimensions | 65 x 28 x 27 mm |
Remote box weight | 30 g |
Supply | 9V battery |
Testable cable length, max. | 1,000 m |
Tested and approved according to | EN/IEC 61010 |
Type of connection |
RJ45
USB A USB B |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_101173) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002080 |
ETIM 7.0 | EC002080 |
ETIM 8.0 | EC002080 |
ETIM 9.0 | EC002080 |
ECLASS 9.0 | 27-20-11-08 |
ECLASS 9.1 | 27-20-03-90 |
ECLASS 10.0 | 27-20-11-08 |
ECLASS 11.0 | 27-20-11-08 |
ECLASS 12.0 | 27-20-11-08 |
ECLASS 13.0 | 27-20-11-08 |
ECLASS 14.0 | 27-20-11-08 |
ROHS | Conform |