Properties
Version | cable lug, terminal end,Insulated cable connector,1.5 mm² - 2.5 mm²,blue |
Order No. | 9200500000 |
Type | LIB 2,5B25 VF |
GTIN (EAN) | 4032248410347 |
Qty. | 100 items |
Depth | 6.2 mm |
Depth (inches) | 0.244 inch |
Width | 26 mm |
Width (inches) | 1.024 inch |
Net weight | 1.38 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Insulated joint connector 2.5 mm² L=24.5 mm |
Conductor cross-section, max. | 2.5 mm² |
Conductor cross-section, min. | 1.5 mm² |
Dimension | 24.5 mm |
Dimension (pin length) | 24.5 mm |
Identification colour | blue |
Insulation | Available |
Material/plastic | PVC |
Plastic collar diameter (D) | 4.3 mm |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001059 |
ETIM 7.0 | EC001059 |
ETIM 8.0 | EC001059 |
ETIM 9.0 | EC001059 |
ETIM 10.0 | EC001059 |
ECLASS 9.0 | 27-40-02-12 |
ECLASS 9.1 | 27-40-02-12 |
ECLASS 10.0 | 27-40-02-12 |
ECLASS 11.0 | 27-40-02-12 |
ECLASS 12.0 | 27-40-02-12 |
ECLASS 13.0 | 27-40-02-12 |
ECLASS 14.0 | 27-40-02-12 |
ECLASS 15.0 | 27-40-02-12 |
ROHS | Conform |
Accessories
-
Item No.:9014400000Packaging unit:1 PC
Pressing tool, Tool for insulated cable connectors, 0.5mm², 2.5mm², Double crimp
-
Item No.:9006120000Packaging unit:1 PC
Pressing tool, Crimping tool for contacts, 0.5mm², 6mm², Oval crimping, Double crimp
-
Item No.:9202850000Packaging unit:1 PC
Pressing tool, Tool for insulated cable connectors, 0.5mm², 6mm², Oval crimping, Parallel crimp
Is accessory of
-
Item No.:9202850000Packaging unit:1 PC
Pressing tool, Tool for insulated cable connectors, 0.5mm², 6mm², Oval crimping, Parallel crimp
-
Item No.:9006120000Packaging unit:1 PC
Pressing tool, Crimping tool for contacts, 0.5mm², 6mm², Oval crimping, Double crimp
-
Item No.:9202610000Packaging unit:1 PC
Assortment crimping tool, Crimping tool: PZ 6 Roto/CTI 6, Stripping tool: STRIPAX, Crimping range, min.: 0.14, Colour code: DIN
-
-
Item No.:9202600000Packaging unit:1 PC
Assortment crimping tool, Crimping tool: CTI 6, Stripping tool: STRIPAX, Crimping range, min.: 0.5
Individual part of
-
-
Item No.:9202610000Packaging unit:1 PC
Assortment crimping tool, Crimping tool: PZ 6 Roto/CTI 6, Stripping tool: STRIPAX, Crimping range, min.: 0.14, Colour code: DIN
-
Item No.:9202600000Packaging unit:1 PC
Assortment crimping tool, Crimping tool: CTI 6, Stripping tool: STRIPAX, Crimping range, min.: 0.5