Properties
Version | cable lug, terminal end,Insulated cable connector,0.5 mm² - 1.5 mm²,red |
Order No. | 9200670000 |
Type | LID 1,5M4 R |
GTIN (EAN) | 4032248410514 |
Qty. | 100 items |
Depth | 5.7 mm |
Depth (inches) | 0.224 inch |
Width | 20.8 mm |
Width (inches) | 0.819 inch |
Net weight | 0.7 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Circular plug with copper sleeve 0.5 - 1.5 mm² |
Conductor cross-section, max. | 1.5 mm² |
Conductor cross-section, min. | 0.5 mm² |
Dimension | ø 4 mm |
Dimension (round plug) | ø 4 mm |
Identification colour | red |
Insulation | Available |
Material/plastic | PVC |
Outside diameter (d) | 4 mm |
Plastic collar diameter (D) | 4 mm |
Plastic collar length (b) | 10 mm |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001059 |
ETIM 7.0 | EC001059 |
ETIM 8.0 | EC001059 |
ETIM 9.0 | EC001059 |
ECLASS 9.0 | 27-40-02-12 |
ECLASS 9.1 | 27-40-02-12 |
ECLASS 10.0 | 27-40-02-12 |
ECLASS 11.0 | 27-40-02-12 |
ECLASS 12.0 | 27-40-02-12 |
ECLASS 13.0 | 27-40-02-12 |
ECLASS 14.0 | 27-40-02-12 |
ROHS | Conform |
Accessories
-
Item No.:9202850000Packaging unit:1 PC
Pressing tool, Tool for insulated cable connectors, 0.5mm², 6mm², Oval crimping, Parallel crimp
-
Item No.:9006120000Packaging unit:1 PC
Pressing tool, Crimping tool for contacts, 0.5mm², 6mm², Oval crimping, Double crimp
-
Item No.:9014400000Packaging unit:1 PC
Pressing tool, Tool for insulated cable connectors, 0.5mm², 2.5mm², Double crimp
ToolsCrimping tools...for insulated/non-insulated contacts... for insulated connectorsCrimping tools
Is accessory of
-
Item No.:9006120000Packaging unit:1 PC
Pressing tool, Crimping tool for contacts, 0.5mm², 6mm², Oval crimping, Double crimp
-
Item No.:9202850000Packaging unit:1 PC
Pressing tool, Tool for insulated cable connectors, 0.5mm², 6mm², Oval crimping, Parallel crimp
ToolsCrimping tools...for insulated/non-insulated contacts... for insulated connectorsCrimping tools