Properties
Version | Automatic machines, Replacement part |
Order No. | 1550350000 |
Type | LIFI 2.5 CA 100-2.5 |
GTIN (EAN) | 4050118356861 |
Qty. | 1 items |
Depth | 29 mm |
Depth (inches) | 1.142 inch |
Height | 6.5 mm |
Height (inches) | 0.256 inch |
Width | 46 mm |
Width (inches) | 1.811 inch |
Net weight | 11 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ROHS | Conform |